Save up to 70% On select items. Shop now

System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles, and system nuts and bolts for connecting profiles and media in modular supports

172 Products

Filter

New

MT-FPS-G Pipe shoe guide
Description
Adjustable guiding bracket for fastening MP-PS pipe shoes to Hilti MT modular girders
Material composition
S280GD+ZM300
Surface finish
Outdoor Coated - ZM
Material thickness
5 mm

New

MT-C-PS OC Pipe stanchion
Description
Pipe stanchion for connecting pipe saddles to the top of a vertical girder
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm

New

MT-P-G OC Modular plate
Description
Modular plate for mounting modular structures on structural steel without the need for direct fastening
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
12 mm
MT-B-GXL S2 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-B-GXL S3 OC Light-duty baseplate
Description
Base connector for fixation of MT-90 and MT-100 girder structures to steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MT-B-G AS OC Base connector
Description
Hot-dip galvanized base connector for fastening MT-70 and MT-80 girders to structural steel in moderately corrosive environments
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
6 mm

New

MT-B-GS AB OC Heavy-duty brace
Description
Hot-dip galvanized adjustable heavy-duty bracing and baseplate suitable for girders, concrete and steel
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
10 mm

New

MT-CC-40/50 Panel connector
Description
Channel connector plate for fixing panels to strut or MT girders, including for hot/cold containment in data centers
Material composition
Q235B - ASTM A36
Surface finish
Outdoor Coated - HDG
Material thickness
3 mm

New

MT-B-GL O4C OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete in outdoor environments with low to moderate pollution (C3)
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
3 mm

New

MT-EDB Wall-to-wall connector (hot-dip galvanized)
Description
Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
baseplate 8 mm

New

MT-B GL AB OC Angled baseplate
Description
Heavy-duty angled baseplate for bracing, long span supports or inclined surfaces, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
10 mm
MQA-S


Description
Galvanized pipe clamp saddle for connecting threaded components to strut channels
Product Class
Premium
Material composition
Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQZ-TW Trapeze Wheel
Description
Ultimate galvanized adjustable channel plate for trapeze applications
Material composition
DD11 MOD - HN 547, DC04 - DIN EN 10130
Surface finish
Indoor Coated - Electro galvanized
Material thickness
1/8 in
MQW-Q2 Pre-assembled angle
Description
Galvanized 90-degree pre-assembled angle for connecting multiple MQ strut channels
Wrench size
17 mm
Material composition
Angle: DD11 - DIN EN 10111, Bolt: M10 grade 8.8 - DIN ISO 898
Surface finish
Indoor Coated - Electro galvanized
MQW-4-90 Angle Connector
Description
Galvanized 90-degree angle for connecting multiple MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Number of holes
4
MQP-1 Channel foot
Description
Galvanized channel foot for fastening channels to concrete in light/medium-duty applications
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQV-2/2 D Channel foot
Description
Galvanized channel foot for fastening channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQS-SP-L seismic longitudinal connector
Description
Galvanized preassembled channel connector with FM approval for longitudinal seismic bracing of fire sprinkler pipes
Approvals
FM approved seismic sprinkler applications
Material composition
Connector: S275JR - DIN EN 10025, Channel plate: S275JR - DIN EN 10025, Baseplate: S355MC - DIN EN 10149-2, Bolt: Steel grade 8.8, Nut: Steel grade 8
Surface finish
Indoor Coated - Electro galvanized
MQS-SP-T seismic transversal connector
Description
Galvanized pre-assembled strut channel connector with FM approval for transversal seismic bracing of fire sprinkler pipes
Approvals
FM approved seismic sprinkler applications
Material composition
Connector: S275JR - DIN EN 10025, Channel plate: S275JR - DIN EN 10025, Baseplate: S355MC - DIN EN 10149-2, Bolt: Steel grade 8.8, Nut: Steel grade 8
Surface finish
Indoor Coated - Electro galvanized
MQS-RS rod-stiffener
Description
Galvanized pre-assembled threaded rod stiffener for attaching strut channel to a threaded rod to accommodate compression loads
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Base material type
Modular Support
MQS-RH Retrofit hinge
Description
Seismic retrofit hinge for attachment to threaded rod
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQW-3 Angle bracket
Description
Galvanized 90-degree angle for connecting multiple MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Number of holes
3
MQW-3/45 Angle bracket
Description
Galvanized 45- or 135-degree angle for connecting multiple MQ strut channels
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQP-21-72 Channel foot
Description
Galvanized channel foot for fastening MQ channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
Channel connector: 4 mm, baseplate: 6 mm
MQT-U Beam clamp
Description
Galvanized beam clamp for connecting the open side or back of strut channels directly to steel beams
Material composition
S355 MC - DIN EN 10149-2, Screw: strength class 8.8, Plastic: PA 6.6
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQM Wing nut
Description
Galvanized wing nut for connecting modular support system components
Material composition
Wings: Plastic PA, S355 MC - DIN EN 10149-2
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQN Push button
Description
Electro-galvanized channel connector for joining any modular support elements with a butterfly opening
Product Class
Premium
Material composition
Bolt: M10 grade 8.8 - DIN ISO 898, Nut: C4C - DIN EN 10263, Plate: S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQT Beam clamp
Description
Galvanized beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025, Nut - DIN 50961
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQP-45 Channel foot
Description
Galvanized channel foot for fastening channels to concrete at an angle
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQA pipe clamp saddle
Description
Galvanized pipe clamp saddle for connecting threaded components (imperial) to MQ strut channels
Product Class
Premium
Material composition
Nut: C4C - EN 10263-2, Plate: S235JR - EN 10025-2, Plastic: PBT
Surface finish
Indoor Coated - Electro galvanized
MQN-HDG plus
Description
Hot-dip galvanized (HDG) channel connector for joining any elements with a butterfly opening
Product Class
Premium
Tightening torque
30 ft-lbf
Material composition
Bolt: M10 grade 8.8 - DIN ISO 898, Nut: C4C - DIN EN 10263, Plate: DD11 - DIN EN 10111
MQT-F Beam clamp
Description
Hot-dip galvanized (HDG) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQN-R Channel connector
Description
Stainless steel (A4) channel connector for joining any elements with a butterfly opening
Tightening torque
30 ft-lbf
Material composition
Screw: A4-70 - DIN ISO 3506-1, Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
MQM-R Wing nut
Description
Stainless steel wing nut for connecting modular support system components
Material composition
Nut: 1.4581 (A4) - DIN EN 10283, Wings: Plastic PA
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MQW 90°-R Angle connector
Description
Stainless steel (A4) 90-degree angle for connecting multiple MQ strut channels
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
MQW 45°/135°-R
Description
Stainless steel (A4) 45- or 135-degree angle for connecting multiple MQ strut channels
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
MQP-R Channel foot
Description
Stainless steel (A4) channel foot for fastening channels to various base materials
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MQA-R Pipe clamp saddle
Description
Stainless steel pipe clamp saddle for connecting threaded components (imperial) to MQ strut channels
Material composition
Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L, Plastic: PB
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MT-BC-GU M16 OC Beam clamp (formerly MI-SGC)
Description
Hot-dip galvanized (HDG) single beam clamp for connecting MT base connectors to steel beams
Material composition
Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Clamp 55 µm - DIN EN ISO 1461; U-bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MP-PS Beam fixpoint connector
Description
Beam connectors for attaching MP-PS pipe shoes to steel beams
Fire resistance ( Yes/No)
No
Temperature resistance
-4 - 572 °F
Material composition
Beam Clamps (Clamping Claw + Saddle): Cast Iron per DIN EN1562, Baseplate: S280GD per EN10346, Rectangular washer: S235JR – Yield280 per HN 707, Bolts: F Class 8.8 per ISO 898-1, Nuts: Grade 8 per ISO 898-2, Retaining Washer: C60E per EN10132-3, Cylindrical washers: Stainless Steel X5CrNi18-10 per EN10088-3

New

MP-PS Beam sliding connector gauge
Description
Beam connectors for attaching MP-PS pipe shoes to steel beams
Fire resistance ( Yes/No)
No
Temperature resistance
-4 - 572 °F
Material composition
Beam Clamps (Clamping Claw + Saddle): Cast Iron per DIN EN1562, Baseplate: S280GD per EN10346, Rectangular washer: S235JR – Yield280 per HN 707, Bolts: F Class 8.8 per ISO 898-1, Nuts: Grade 8 per ISO 898-2, Retaining Washer: C60E per EN10132-3
SH hinge connectors
Description
Seismic hinge connectors for bracing the strut channels against lateral loads
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Base material type
Steel
Beam Clamps
Description
Beam clamps for attaching threaded rods to structural beams
Base material type
Steel
Material composition
Ductil iron casting - ASTM A563
Surface finish
Indoor Coated - Electro galvanized
Beam Clamp Wide mouth
Description
Wide-mouth beam clamp for attaching threaded rods to structural beams
Base material type
Steel
Material composition
Ductil iron casting - ASTM A563
Surface finish
Plain
MEK Channel end cap
Description
Channel end cap for all HS Hilti strut profiles
Surface finish
n/a
MT-EC-30 Strut end cap
Description
Channel end cap for MT-30 strut channels
Material composition
PPB-M02
Surface finish
n/a
MT-EC-40/50 Strut end cap
Description
Channel end cap for MT-40 and MT-50 strut channels
Material composition
PPB-M02
Surface finish
n/a
MT-EC-60 Strut end cap
Description
Channel end cap for MT-60 strut channels
Material composition
PPB-M02
Surface finish
n/a
MT-EC-70 Girder end cap
Description
Channel end cap for MT-70 girders
Material composition
PPB-M02
Surface finish
n/a
MT-EC-80 Girder end cap
Description
Channel end cap for MT-80 girders
Material composition
PPB-M02
Surface finish
n/a
MT-EC-90 Girder end cap
Description
Channel end cap for MT-90 girders
Material composition
PPB-M02
Surface finish
n/a
MT-EC-100 Girder end cap
Description
Channel end cap for MT-100 girders
Material composition
PPB-M02
Surface finish
n/a
Showing 121 - 172 of 172 Products