Unlock Your Personalized PricingLog In Now

798

Products for "c2c"

Filter
X-C G2 MX Concrete nails
Description
Collated nails for fastening to concrete and other base materials using the GX 2 gas nailer
Base materials
Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
Minimum thickness of base material (concrete)
2-3/8 in
Corrosion protection
Galvanized zinc coated <20 µm
TE 3-C Rotary hammer
Description
Powerful pistol-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function
Weight according EPTA-Procedure 01/2003 without battery
6.6 lb
Optimum Hammer drilling range
1/4 - 5/8 in
Single impact energy
1.8 ft-lbs
MT-C-L2 Corner angle
Description
Elongated angle bracket for assembling strut channel structures
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-C-LL2 Angle connector
Description
Right-angle, elongated connector for assembling strut channel structures
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
TE-C-BK Parts
Description
Replacement parts for TE-C-BK rotary hammer core bits
Connection end
TE-C (SDS Plus)
Base material
n/a
System parts
Yes
TE-C (SDS Plus) Imperial hammer drill bit
Description
Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete
Connection end
TE-C (SDS Plus)
Base material
Brick, Concrete, Masonry, Natural stone, Sand-lime block
Working mode
Hammer drilling
TE-C JO Joint chisels
Description
SDS Plus (TE-C) joint chisels for removing mortar
Connection end
TE-C (SDS Plus)
Application
Mortar removal
Product Class
Premium
MT-C-L2 OC Corner angle
Description
Elongated angle bracket for assembling strut channel structures, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-C-LL2 OC Angle connector
Description
Right-angle, elongated connector for assembling strut channel structures, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-C-T/2 Tee splice connector
Description
Node for assembling strut channels in a T shape
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
TE-C TI Tile chisels
Description
Self-sharpening SDS Plus (TE-C) tile chisels for scraping away surface materials
Connection end
TE-C (SDS Plus)
Application
Tile removal
Product Class
Premium

New

TE-C SM Pointed chisels
Description
Ultra-robust SDS Plus (TE-C) pointed chisel bits for chipping/breaking up concrete and masonry
Connection end
TE-C (SDS Plus)
Product Class
Standard

New

TE-C FM Flat chisels
Description
Ultra-robust SDS Plus (TE-C) flat chisel bits for chipping/channeling into concrete and masonry
Connection end
TE-C (SDS Plus)
Width
0.9 in
Product Class
Standard
MT-50 C-Channel profile
Description
Medium-duty C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-60 C-Channel profile
Description
Medium-duty C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MT-30 C-Channel profile
Description
Medium-duty C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQ-41-R C-Channel profile
Description
Stainless steel (A4) C-Channel profile for medium-duty applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MT-C-T 3D/2 Wing fitting
Description
Double wing fitting for connecting three strut channels in a 3D structure
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
TE-C FS Floor scrapers
Description
Extra-sharp SDS Plus (TE-C) floor scraper chisels for removing flooring and coatings using demolition tools
Connection end
TE-C (SDS Plus)
Width
3.9 in
Product Class
Premium

New

TE-C SC Scaling chisels
Description
Ultra-robust SDS Plus (TE-C) scaling chisels for scraping away weld spatter, formwork seepage and other residues
Connection end
TE-C (SDS Plus)
Application
Scaling, Channeling
Product Class
Standard
TE-C Floor scraper chisel consumables
Description
Wear parts and other components for SDS Plus (TE-C) floor scraper chisels
Connection end
TE-C (SDS Plus)
Product Class
Premium
TE-C CB Brick channel chisels
Description
Extra-sharp SDS Plus (TE-C) brick channel chisels for gouging channels in masonry
Connection end
TE-C (SDS Plus)
Application
Channeling
Product Class
Premium
MT-30 OC C-Channel profile
Description
Medium-duty C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280 or better steel
Surface finish
Outdoor Coated - ZM
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-50 OC C-Channel profile
Description
Medium-duty C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280 or better steel
Surface finish
Outdoor Coated - ZM
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-60 OC C-Channel profile
Description
Medium-duty C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280 or better steel
Surface finish
Outdoor Coated - ZM
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQ-41 D-R C-Channel profile
Description
Stainless steel (A4) double C-Channel profile for medium-duty applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MT-40D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

MT-60D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2.75 mm

New

MT-50D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2.75 mm

New

MT-50 U C-Channel profile
Description
Medium-duty unslotted C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2.75 mm
MT-30D C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2 mm

New

MT-C-LL2 FL Pre-assembled angle connector
Description
Right-angle, elongated connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm
MT-C-T/2 OC Tee splice connector (outdoor)
Description
Node for assembling strut channels in a T shape, for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-C-T 3D/2 OC Wing fitting
Description
Double wing fitting for connecting three strut channels in a 3D structure, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MT-40D OC C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280 or better steel
Surface finish
Outdoor Coated - ZM
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

New

MT-60D OC C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280GD
Surface finish
Outdoor Coated - ZM
Material thickness
2.75 mm
MT-30D OC C-Channel profile
Description
Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
Material composition
S280GD
Surface finish
Outdoor Coated - ZM
Material thickness
2 mm

New

MT-50D U C-Channel profile
Description
Medium-duty unslotted double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
2.75 mm

New

MT-C-L2E FL Pre-assembled corner angle
Description
Elongated angle bracket with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures
Material composition
S235JR
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm

New

MT-C-T/2 FL Pre-assembled tee splice connector
Description
Node with pre-assembled Fast-Lock nut and bolt for assembling strut channels in a T shape
Material composition
S235JR, Q235B
Material and coating
Carbon steel - indoor coated
Material thickness
4 mm

New

MT-C-LL2 FL OC Pre-assembled angle connector
Description
Right-angle, elongated connector with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures, for outdoor use with low pollution
Material composition
S235JR, Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm

New

MT-C-T 3D/2/HL OC transversal connector
Description
3D connector for assembling rigid strut channel structures for outdoor use with low pollution
Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm

New

MT-C-GS HA OC Angle bracket
Description
Small, semi-adjustable and braced angle bracket, for box profiles and C-Channel structures with 3D loading in moderately corrosive environments
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
3 mm

New

MT-C-L2E FL OC Pre-assembled corner angle
Description
Elongated angle bracket with pre-assembled Fast-Lock nut and bolt for assembling strut channel structures, for outdoor use with low pollution
Material composition
S235JR
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm

New

MT-C-T/2 FL OC Pre-assembled tee splice connector
Description
Node with pre-assembled Fast-Lock nut and bolt for assembling strut channels in a T shape, for outdoor use with low pollution
Material composition
S235JR, Q235B
Material and coating
Carbon steel - outdoor coated
Material thickness
4 mm
HBC-C Standard T-bolt
Description
T-bolts for tension and perpendicular shear loads (2D loads)
Material, corrosion
Carbon Steel, Hot-Dip Galvanized, Stainless steel, A4, Carbon steel, zinc-plated
Compatible Anchor Channel
HAC-50, HAC-60, HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70
Channel profile
HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70, HAC-V-T Rebar XTS, HAC-V EDGE
TE-C-BK SDS Plus Rotary hammer core bit (without shank)
Description
SDS Plus (TE-C) rotary hammer core bit for cutting holes in masonry
Connection end
TE-C (SDS Plus)
Base material
Brick, Masonry, Limestone
Working mode
Hammer drilling, Drilling

ProKit

Self-maintenance kit PKS 2-C interface
Description
Replacement interfaces, for time-saving and easy self-repair of the connections of your ProKit Modular Storage system
For use with
PKC 35
ProKit compatible
Yes
Types
Lockers

Nuron

NCT 53 C-22 Copper/Aluminum cordless cable cutter
Description
Cordless inline cutter for copper and aluminum cables up to 2” │ 50 mm (Nuron battery platform)
Cutting capacity
1000 kcmil Al cable, 1000 kcmil Cu cable, Al Class 1: Max. outer diameter 53 mm, Al Class 2: Max. outer diameter 53 mm, Al Class 5: Max. outer diameter 53 mm, Al Class 6: Max. outer diameter 53 mm, Cu Class 1: Max. outer diameter 53 mm, Cu Class 2: Max. outer diameter 53 mm, Cu Class 5: Max. outer diameter 53 mm, Cu Class 6: Max. outer diameter 53 mm
Head rotation
350 °
Dimensions (LxWxH)
5.4 x 3 x 19.1 in

Nuron

NCT 85 C-22 Copper/Aluminum cordless cable cutter
Description
Cordless pistol-grip cutter for copper and aluminum cables up to 3.2” │ 80 mm (Nuron battery platform)
Cutting capacity
3,3" Al cable, 3,3" Cu cable, Al Class 1: Max. outer diameter 85 mm, Al Class 2: Max. outer diameter 85 mm, Al Class 5: Max. outer diameter 85 mm, Cu Class 1: Max. outer diameter 85 mm, Cu Class 2: Max. outer diameter 85 mm, Cu Class 5: Max. outer diameter 85 mm
Head rotation
350 °
Dimensions (LxWxH)
16.6 x 4.1 x 20.7 in

New

PT-C Thermal camera
Description
Infrared camera for thermal imaging, for inspecting electrical, mechanical, piping, and HVAC applications
Temperature - range
-4 °F - 1112 °F
Measuring accuracy
from -20 °C to -10 °C (-4 °F to 14 °F): +/- 4° C, from -10 °C to 100 °C (14 °F to 212 °F): +/- 2° C, from 100 °C to 600 °C (212 °F to 1112 °F): +/- 2 %
Temperature resolution
0.1 °C

New

MT-B-GL O4C OC Heavy-duty baseplate
Description
Base connector for anchoring 3D, heavy-duty MT-90 girder structures to concrete in outdoor environments with low to moderate pollution (C3)
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
3 mm
SDK2, PDK2 Setting tools
Description
Setting tools for the SDK2 and PDK2 sealing caps for decking and siding applications
For use with (tools)
[consumable dependent]
Replacement TE-C/SDS+ Chuck
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Chuck type
n/a
TE-C BFH Chuck spindle
Description
Chucks and side handles for use with TE-C (SDS Plus) rotary hammers
Chuck type
Adapter
Product information
Adapting a chuck to a tool with TE-C (SDS Plus) connection
Additional Accessory Information
Adapting a chuck to a tool with TE-C (SDS Plus) connection
TE 2 Rotary hammer
Description
Compact dual-mode, pistol-grip SDS Plus (TE-C) rotary hammer – for hammer drilling and rotary-only drilling
Weight according EPTA-Procedure 01/2003 without battery
6 lb
Optimum Hammer drilling range
5/32 - 15/32 in
Single impact energy
1.3 ft-lbs
TE 2-S Rotary hammer
Description
Compact triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, precision hammer drilling and rotary-only drilling
Weight according EPTA-Procedure 01/2003 without battery
6 lb
Optimum Hammer drilling range
5/32 - 15/32 in
Single impact energy
1.3 ft-lbs
MW-C ceiling clip
Description
Multifunctional loop clamp for fastening MW wire rope suspension systems to any vertical, horizontal or sloped surface
Material composition
Steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MFT-C Cassette mounting
Description
Clip and bolt for mounting cassette (liner tray) systems on substructure profiles
Material composition
EN AW-6063 T66, Alu: EN AW-6082-T6
TE DRS-C Dust removal system
Description
Dust removal system for SDS Plus
For use with
TE 2, TE 2-S, TE 30, TE 30-A36 G02, TE 30-AVR G02, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4-A22, TE 6-A22 G04, TE 6-A36 G04, TE 7, TE 7-C
Weight
0.99 lb
Maximum drilling depth
4.13 in
Showing 1 - 60 of 798 Products