Skip to main content
Save up to 70% On select items. Shop now
Nuron

NCT 53 C-22 Copper/Aluminum cordless cable cutter

Cordl. cable cutter NCT 53 C-22 product number: 2252509

Cordless inline cutter for copper and aluminum cables up to 2” │ 50 mm (Nuron battery platform)

  • Cutting capacity: 1000 kcmil Al cable, 1000 kcmil Cu cable, Al Class 1: Max. outer diameter 53 mm, Al Class 2: Max. outer diameter 53 mm, Al Class 5: Max. outer diameter 53 mm, Al Class 6: Max. outer diameter 53 mm, Cu Class 1: Max. outer diameter 53 mm, Cu Class 2: Max. outer diameter 53 mm, Cu Class 5: Max. outer diameter 53 mm, Cu Class 6: Max. outer diameter 53 mm
  • Head rotation: 350 °
  • Dimensions (LxWxH): 5.4 x 3 x 19.1 in

Customers also searched for cordless wire cutters, cordless cable cutter, power cutting tool or Nuron battery platform.

Customize your kit

Tool Body
Tool body with cardboard box
How many kits do you want to order?
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$3,049.00