Skip to main content
Save up to 70% On select items. Shop now

Best core drills & bits for your project

Find out which tool works best for concrete, reinforced concrete, masonry, and wood β€” so you drill right the first time.

Which core drill should I use for my base material?

For All Types of Concrete

SPX-L Core Bit

Ultimate core bit for coring in all types of concrete up to 8”, paired with the corded DD 110, DD 120, or DD 160
For Masonry

SPX-L Masonry Core Bit

Ultimate core bit for coring in all types of masonry up to 6”, paired with the corded DD 110 or DD 150
For Wood

SPX-L Wood Core Bit

Paired with the DD 150 or DD 160, cut through wood with diameters up to 5”
For All Types of Concrete

SPX-L Core Bit

Ultimate core bit for coring in all types of concrete up to 8”, paired with the corded DD 110, DD 120, or DD 160
For Masonry

SPX-L Masonry Core Bit

Ultimate core bit for coring in all types of masonry up to 6”, paired with the corded DD 110 or DD 150
For Wood

SPX-L Wood Core Bit

Paired with the DD 150 or DD 160, cut through wood with diameters up to 5”

    Select the right diamond core drill for your application to increase productivity

    Tool Model

    Power Source

    Connection Type

    Handheld vs Stand Mount

    Diameter Range

    Horsepower Class

    Multiline Compatibility (SPX / SP / P)

    Coring Method

    Cut Assist

    DD 30-W

    120V Corded πŸ”Œ

    C+

    Handheld and Stand Mount

    5/16" – 1-3/8"

    Low

    SPX

    Wet only

    No

    DD 110-W

    120V Corded πŸ”Œ

    BI+

    Handheld

    5/8" – 6-3/8"

    Low

    SPX, SP, P

    Wet/Dry (dry with adapter)

    No

    DD 110-U-22

    Nuron Battery 22V πŸ”‹

    BI+

    Handheld and Stand Mount

    1/2" – 5" (concrete); 1/2" – 6" (masonry)

    Nuron Battery 22V

    SPX

    Wet/Dry (dry with adapter)

    No

    DD 120

    120V Corded πŸ”Œ

    BI+

    Stand Mount

    5/8" – 6-3/8"

    Low

    SPX, SP, P

    Wet only

    No

    DD 150-U

    120V Corded πŸ”Œ

    BI+, BS

    Handheld and Stand Mount

    1" – 6-1/2"

    Low

    SPX, SP, P

    Wet/Dry

    Yes

    DD 150-U 22

    Nuron Battery 22V πŸ”‹

    BI+, BS

    Handheld and Stand Mount

    2" – 10" (concrete); 2" – 6-1/2" (masonry)

    Nuron Battery 22V

    SPX

    Wet/Dry

    No

    DD 160

    120V Corded πŸ”Œ

    BI+, BS

    Stand Mount

    1" – 8"

    Low

    SPX, SP, P

    Wet only

    No

    DD 160-22

    Nuron Battery 22V πŸ”‹

    BI+, BS

    Stand Mount

    2" – 6-1/4"

    Nuron Battery 22V

    SPX

    Wet/Dry (with adapter)

    No

    DD 250-CA

    120V Corded πŸ”Œ

    BL, BS

    Stand Mount

    1/2" – 20"

    High

    SPX, SP, P

    Wet only

    Yes

    DD 350-CA

    240V Corded πŸ”Œ

    BL, BS

    Stand Mount

    2" – 20"

    High

    SPX, SP, P

    Wet only

    Yes

    DD 500-CA

    480V Corded πŸ”Œ

    BL

    Stand Mount

    4" – 24"

    High

    SPX, SP, P

    Wet only

    Yes

    Watch the quick start guide videos below to learn how to use the battery-powered nuron diamond core drills

    FAQs

    For small pipe penetrations in concrete (5/16–1-3/8 in. / 8–35 mm), the Hilti SPX-T diamond core bit with the DD 30-W core drill provides precise drilling for pipe sleeves, conduit, and other small-diameter penetrations.

    Why it's recommended

    • Precise sizing supports pipe sleeves and conduit.

    • Wet coring helps reduce silica dust.

    • Handheld or stand use improves control.

    For plumbing chases in reinforced concrete columns, the Hilti SPX-L X-Change diamond core bit with the DD 150-U or DD 160 core drill is designed for repeated professional coring where clean holes, consistent diameters, and productivity are important.

    Why it's recommended

    • X-Change segments help reduce replacement time.

    • Wet/dry capability adapts to jobsite conditions.

    • Auto-feed compatibility helps reduce operator fatigue.

    For 6-inch plumbing penetrations in commercial slabs, the Hilti SPX-L diamond core bit with the DD 150-U or DD 160 core drill is designed for high-volume slab coring where accuracy, speed, and rough-in productivity are important.

    Why it's recommended

    • 6-inch size fits many plumbing sleeves.

    • X-Change design helps reduce downtime.

    • Water management improves slurry control.

    For residential remodel coring, the Hilti SPX-L hand-held diamond core bit with the DD 110-W core drill is designed for flexible drilling across concrete, masonry, brick, and CMU. It provides one adaptable setup for small slab and wall penetrations.

    Why it's recommended

    • Handheld design supports tight remodel spaces.

    • Wet/dry capability adapts to materials.

    • Modular options help manage consumable costs.

    For CMU walls in mechanical rooms, the Hilti SPX-L X-Change masonry module with the DD 110-W or DD 150-U core drill is designed for masonry coring where access and dust control are important.


    Why it's recommended

    • Masonry segments help cut CMU efficiently.

    • Handheld or rig setups improve placement accuracy.

    • Vacuum extraction helps control dust.

    If you're already using a Hilti VC vacuum with your saw, the Hilti DD 110-W core drill paired with Hilti SPX-L masonry core bits is designed for dry coring with a shared dust extraction setup. This configuration lets you use the same vacuum system while supporting handheld core drilling for holes from 5/8 in. to 6-3/8 in. (16–162 mm) in masonry and concrete.


    Why it's recommended

    • Shared vacuum simplifies setup across tools.

    • BI+ chuck helps speed up bit changes.

    • Wet/dry capability provides application flexibility.

    For wet drilling in elevator pit installations, the Hilti DD 150-U core drill, paired with the DD-ST 150-U drill stand and the DD-WMS 100 water management system is a strong choice. It handles rig-based concrete coring from 5/16" to 6-3/8" while keeping slurry under control in confined pit areas. This rig-mounted setup is designed for accurate concrete coring in confined spaces while helping manage water and slurry during drilling.


    Why it's recommended

    • Stand improves vertical accuracy.

    • Water management captures slurry.

    • Three-speed gearing optimizes drilling.

    For fire sprinkler crews coring concrete decks, the Hilti DD 150-U core drill paired with SPX-L diamond core bits and the DD-WMS 100 water management system is a strong choice. This wet drilling system supports repeatable deck penetrations for pipe sleeves while helping reduce cleanup and improve productivity between holes.


    Why it's recommended

    • SPX-L cuts reinforced concrete.

    • WMS recycles water and captures slurry.

    • Rig setup improves hole placement.

    For same-day coring in green concrete, a wet Hilti DD 150-U or DD 160 core drill setup with SPX-A Speed or SPX-L bits matched to concrete conditions is the best choice. Keep the water flow consistent so segments stay open rather than glazing.


    Why it's recommended

    • Wet drilling cools diamonds.

    • Speed bits maintain productivity.

    • Stand control limits bit wobble.

    For reinforced slabs with rebar, the Hilti SPX-L X-Change diamond core bits on the DD 150-U or DD 160 core drill platform are commonly used. Hilti’s Equidist diamond layout and X-Change modules are designed for demanding concrete and high rebar content.


    Why it's recommended

    • Cuts reinforced concrete consistently.

    • X-Change modules make it easier to remove stuck cores in the barrels.

    • Wet drilling extends bit life.