Search Results
48
Products for "epd"
Filter

- Description
- EPDM insulating band for adding galvanic separation and mild acoustic isolation to MP-PS pipe shoes
- Fire resistance ( Yes/No)
- No
- Temperature resistance
- -4 - 212 °F
- Material composition
- EPDM, Self-adhesive layer, Release liner

- Description
- DD-CE connection end, threaded barrel bits
- Base materials
- Concrete
- Drilling Mode
- N/A
- Wet or dry operation
- Wet

- Description
- Channel end cap for MT-70 girders
- Material composition
- PPB-M02
- Surface finish
- n/a

- Description
- Channel end cap for MT-80 girders
- Material composition
- PPB-M02
- Surface finish
- n/a

- Description
- Channel end cap for MT-90 girders
- Material composition
- PPB-M02
- Surface finish
- n/a

- Description
- Channel end cap for MT-100 girders
- Material composition
- PPB-M02
- Surface finish
- n/a

- Description
- Channel end cap for MT-30 strut channels
- Material composition
- PPB-M02
- Surface finish
- n/a

- Description
- Channel end cap for MT-60 strut channels
- Material composition
- PPB-M02
- Surface finish
- n/a

- Description
- Channel end cap for MT-40 and MT-50 strut channels
- Material composition
- PPB-M02
- Surface finish
- n/a

- Description
- Connection end for diamond coring inserts with M41 thread
- Connection end
- BT (5/8 in)

- Description
- Connection end for diamond coring inserts with M41 thread
- Connection end
- BI (Hilti)

- Description
- Connection end for diamond coring inserts with M41 thread
- Connection end
- BU (Hilti)

- Description
- Connection end for diamond coring inserts with M41 thread
- Connection end
- BS (1-1/4 in)

- Description
- Connection end for diamond coring inserts with M41 thread
- Connection end
- BL (Hilti)

- Description
- Wire rope with end loop and adjustable lock for suspending fixtures from suitable building features such as steel beams
- Material composition
- Wire: steel, Lock: aluminium
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Wire rope with end loop and adjustable channel lock for suspending strut trapeze from suitable building features such as steel beams
- Material composition
- Wire: steel, Lock: brass
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Gas nailer for insulation fastening on soft and some tough concrete and cold formed steel studs (insulation board thickness 25-150 mm| 1" – 5 7/8")
- Fastener Intake
- Single
- Fastener length range
- 0.98 - 5.91 in
- Power source type
- GC 52 Gas can

- Description
- Rails and rail accessories for Hilti wall saws
No technical data available

- Description
- Single nail for fastening to steel structures using the DX 76 powder-actuated nailer
- Base materials
- Steel
- Minimum thickness of base material (steel)
- 1/4 in
- Environmental Conditions
- Dry indoor

- Description
- Wire rope with pre-mounted threaded eyebolt and adjustable channel lock for suspending strut trapeze from concrete
- Material composition
- Wire: steel, Lock: brass, Eye-bolt: steel
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Wire rope with pre-mounted threaded eyebolt and adjustable lock for suspending fixtures from concrete
- Material composition
- Wire: steel, Lock: aluminium, Eye-bolt: steel
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Compact top-handle gas saw (63cc) with blade brake, for cutting up to 4-3/4" with 12" blades in concrete, masonry, and metal
- Motor cylinder
- 63.3 cm³
- Rated power
- 3.2 kW
- Wet or dry operation
- Wet and Dry

- Description
- Splice connector for coupling MT-60 strut channels end-to-end
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Electro galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Splice connector for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)
- Material composition
- Q235 or better steel
- Surface finish
- Indoor Coated - Pre-galvanized
- Environmental conditions
- Dry indoor conditions (C1) Indoor with temporary condensation (C2)

- Description
- Splice connector for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Splice connector for coupling MT-60 strut channels end-to-end, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Splice connector for coupling MT-90 or MT-100 girders end-to-end, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Splice connector for coupling MT-70 or MT-80 girders end-to-end, for outdoor use with low pollution
- Material composition
- Q355 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)

- Description
- Customized screwdriver bit with 7/16" connection end
- Connection end
- 7/16 in hexagonal

- Description
- Splice connector with pre-assembled Fast-Lock nut and bolt for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - indoor coated
- Material thickness
- 4 mm

- Description
- Splice connector with pre-assembled Fast-Lock nut and bolt for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D), for outdoor use with low pollution
- Material composition
- S235JR, Q235B
- Material and coating
- Carbon steel - outdoor coated
- Material thickness
- 4 mm

- Description
- Supporting shaft for metal deck hole saws available in both TE-Y and TE-C connection ends
No technical data available

- Description
- Foam dispenser accessories
No technical data available

- Description
- Connection end for diamond coring inserts with M24 thread
- Connection end
- BI (Hilti)

- Description
- Carbide tipped rebar cutter with SDS-Plus connection end for use in hammer drills. Use rotation mode only to drill through rebar
No technical data available

- Description
- Carbide tipped rebar hammer drill bit with SDS-Plus connection end for use in hammer drills. Use hammer drill mode for faster drilling through rebar
No technical data available

- Description
- Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
- For use with
- DD 30-W
- Base materials
- Concrete
- Drilling Mode
- Hand-held, Rig-mounted

- Description
- Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
- For use with
- DD 30-W
- Base materials
- Concrete
- Drilling Mode
- Hand-held, Rig-mounted

- Description
- Ultimate diamond blade with Equidist technology optimized for cutting in masonry
- Tool type
- Angle grinder, Electric cutter, Gas saw, Battery cut-off saw
- Base material
- Masonry
- Product Class
- Ultimate

- Description
- 3D modeling plug-ins for planning mechanical, electrical and industrial designs in engineering software such as Intergraph, Aveva, Autodesk, and Bentley
- Graphic card requirement
- OpenGL 3.0 support
- System requirements
- As per Host System
- Minimum required disc space
- 1024 MB

- Description
- Installation kit for installing glass balustrades and handrails, including HIT-HY 270 mortar, EP foam positioning aids and HIT-RE 60-glass mixer attachments
- Storage and transportation temperature range
- 41 - 77 °F

- Description
- Insulation fasteners for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
- Application
- Rigid Board Insulation, Mineral Wool Insulation
- Insulation material
- Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
- Base materials
- Concrete (soft), Concrete (tough), Concrete (uncracked), Steel, Masonry (solid limestone brick)

- Description
- Insulation fasteners pre-mounted with X-P G2 high-performance nails for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards, to soft concrete and to masonry
- Application
- Rigid Board Insulation, Mineral Wool Insulation
- Insulation material
- Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
- Base materials
- Concrete (soft)

- Description
- Premium diamond wire for high speed cutting in reinforced concrete (10-15 kW wire saw)
- Base material
- Concrete, Concrete (reinforced), Steel
- Segment type
- Electroplated
- Wet or dry operation
- Wet and Dry

- Description
- Foam positioning aid to center and align glass panes in the metal shoe, for use with the HIT-HY 270 adhesive anchor
No technical data available

- Description
- Ultimate diamond blade with Equidist technology for superior cutting in different base materials
- Tool type
- Angle grinder, Electric cutter, Gas saw
- Base material
- Masonry, Natural stone, Concrete, Concrete (reinforced)
- Product Class
- Ultimate