HIT-RB Brushing and guiding accessories
Round brush HIT-RB 7/8" #273211

Injectable mortar accessories for brushing and guiding
Choose options
Length
- 11.81 in
- 14.25 in
- 27.56 in
Drill hole diameter
- 0.44 in
- 0.5 in
- 0.56 in
- 0.63 in
- 0.69 in
- 0.75 in
- 0.88 in
- 1 in
- 1.13 in
- 1.25 in
- 1.38 in
- 1.5 in
- 1.75 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$36.50
$36.50 / 1 Each
Features & Applications
Features
- Durable and easier-to-use accessories to simplify anchor setting
- Helps to facilitate the proper installation of concrete anchors
Applications
- Brushing drilled holes of varying diameters and embedment depths
- Cleaning dust away from the surface of the hole
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.