Unlock Your Personalized PricingLog In Now

Injectable mortar accessories for brushing and guiding

Choose options

Length
  • 11.81 in
  • 14.25 in
  • 27.56 in
Drill hole diameter
  • 0.44 in
  • 0.5 in
  • 0.56 in
  • 0.63 in
  • 0.69 in
  • 0.75 in
  • 0.88 in
  • 1 in
  • 1.13 in
  • 1.25 in
  • 1.38 in
  • 1.5 in
  • 1.75 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $26.25

Features & Applications

Features

  • Durable and easier-to-use accessories to simplify anchor setting
  • Helps to facilitate the proper installation of concrete anchors

Applications

  • Brushing drilled holes of varying diameters and embedment depths
  • Cleaning dust away from the surface of the hole

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.