Skip to main content
Save up to 70% On select items. Shop now
Prokit

Small parts organizer PKO 8-H

product number: 2441724

Half-width organizer with 5 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)

  • Size: M
  • Dimensions (LxWxH): 15 x 10.1 x 6.1 in
  • Internal dimensions: 12.2 x 8.3 x 4.6 in

Customers also searched for Small Case, 1/2 Case, Personal Box, Transparent Case or Narrow Box.

Build your own ProKit storage system

Discover endless possibilities with our ProKit modular storage solutions.

Build your own

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$51.00
$51.00
/
1 Each

Technical Data

Size
M
Dimensions (LxWxH)
15 x 10.1 x 6.1 in
Internal dimensions
12.2 x 8.3 x 4.6 in
Lockable
Yes
Prokit compatible
Yes
Types
ProKit organizers
Weight
4.2 lb

Features & Applications

Features

  • All-in-one modular storage – with a 25 lbs weight capacity and 5 bins of storage capacity, the ProKit half-width organizer helps you kit all your small parts and accessories for your applications, helping you save time on-site
  • All-in-one modular storage – with a 12 kg weight capacity and 5 bins of storage capacity, the ProKit half-width organizer helps you kit all your small parts and accessories for your applications, helping you save time on-site
  • Easy, one-handed operation – the auto-latch lid secures contents to avoid spills and our unique connection interface lets you quickly stack and unstack ProKit organizers with one-hand
  • Smart tracking and management – track your organizer and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
  • Durable and robust – built with impact resistant polymers and IP65 rated dust and water resistance to help withstand the harshest jobsite conditions

Applications

  • Organizing and transporting your small parts, accessories, and consumables on the jobsite
  • Interlocking connections between other ProKit compatible tool boxes and organizers
  • Hanging connections with ProKit trolleys and wall mounts
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat