Skip to main content
Save up to 70% On select items. Shop now
Prokit

Tool bag PKB 16-HT

product number: 2437860

14.5 inch | 37cm Tool tote, built with 37 pockets for quickly organizing and accessing your tools and accessories (ProKit Modular Storage System)

  • Dimensions (LxWxH): 11 x 14.6 x 13.4 in
  • Lockable: No
  • Types: ProKit bags

Customers also searched for Open Tote, Stackable Tote, Stackable Bag, Tool Tote or 1/2 Bag.

Build your own ProKit storage system

Discover endless possibilities with our ProKit modular storage solutions.

Build your own

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$194.00
$194.00
/
1 Each