Prokit
ProKit 4-wheel dolly
product number: 2441725
Slide 1 of 4: Still life picture of the dolly PKR 4. This item is part of the ProKit Modular Storage System.
ProKit 4-wheel dolly with connection points for stacking up to 250 lb | 113 kg of ProKit storage (ProKit Modular Storage System)
- Dimensions (LxWxH): 19.1 x 23.6 x 8.4 in
- Types: ProKit trolleys
- Weight: 9.8 lb
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$133.00
$133.00
/
1 Each







