Skip to main content
Save up to 70% On select items. Shop now
Rotary

Hammers

SDS-Plus

One tool. More jobs covered.

High-speed

Drilling

Drill anchor holes, through holes, and rebar with the speed and control you need to keep the work moving.
MORE CONTROL

Chiseling

Switch from drilling to light-duty chiseling for tile removal, channel cleaning, and surface prep.
Precision

Masonry coring

Core large-diameter holes for pipe penetrations, electrical boxes, and utility work.
High-speed

Drilling

Drill anchor holes, through holes, and rebar with the speed and control you need to keep the work moving.
MORE CONTROL

Chiseling

Switch from drilling to light-duty chiseling for tile removal, channel cleaning, and surface prep.
Precision

Masonry coring

Core large-diameter holes for pipe penetrations, electrical boxes, and utility work.

    Get more done. Stay in control.

    High-performance Nuron battery platform

    Helps keep you more productive when paired with the optimal charger and inserts.

    Active Torque Control and electronic slip control

    If a bit jams, Active Torque Control (ATC) and the electronic slip clutch help reduce sudden tool rotation.

    3D Active Vibration Reduction (3DAVR)

    3D AVR helps reduce vibration in every direction for smoother, more comfortable drilling.

    Dust Removal System

    Reduce fine drilling dust by up to 97% for safer, more efficient work (on-board DRS or vacuum attachment required).

    Tool selection guide

    Pick your cordless rotary hammer

    Find the rotary hammer that fits the way you work. Compare drilling capacity, chiseling capability, and recommended applications to choose the right tool for the job.

    TE 2-22

    TE 4-22

    TE 6-22

    TE 8-22

    TE 30-22

    Optimal drilling diameter

    Up to 3/8"

    Up to 3/8"

    Up to 1/2"

    Up to 5/8"

    Up to 3/4"

    Main drilling direction

    Ceiling

    Ceiling

    Ceiling/wall

    Wall

    Floor

    Chiseling (Y/N)

    No

    No

    Yes

    Yes

    Yes

    AVR

    No

    AVR

    AVR

    3D AVR

    3D AVR

    ERGONOMICS & PROTECTION

    Drill longer with less vibration

    Smoother drilling

    Help reduce vibration where you feel it most

    Available on the TE 8-22 and TE 30-22, Hilti's 3D AVR helps reduce vibration before it reaches your hands, so you can drill more comfortably from the first hole to the last.

    Longer drilling

    Reduced fatigue during heavy use

    Precision-tuned springs and elastic bellows help absorb vibration, making long days of drilling easier on your hands and arms.

    “When we need to chip out concrete, there's no debate on our crew.”

    Power up your tool crib

    FAQs

    ATC (Active Torque Control) is Hilti’s advanced technology designed to help protect against tool kickback. When a drill bit suddenly binds in concrete or hits hidden material, the tool body can twist violently—a common cause of jobsite injuries.

    The Electronic Slip Clutch (ESC) is a control feature engineered to help protect both you and the tool when the drill bit suddenly jams during drilling. This advanced system quickly reduces or cuts motor power, helping to protect against dangerous kickback and reducing the risk of the tool twisting in your hands. The result is a safer, smoother, and more predictable drilling experience.

    Hilti’s 3D AVR (3-Dimensional Active Vibration Reduction) system is engineered to help increase operator protection and drilling comfort. Built for the TE 8-22 and TE 30-22 cordless rotary hammers, this system reduces vibration across all three axes, delivering a smoother, more controlled drilling experience.


    At its core, 3D AVR uses a combination of precision-tuned springs and elastic bellows. These components work together to absorb and dampen vibration energy before it reaches your hands, helping to reduce fatigue during extended use.


    Thanks to this design, these tools achieve exceptionally low vibration levels for this category—without compromising performance, power, or speed. With 3D AVR, you can drill longer, work more comfortably, and benefit from increased protection on the jobsite.

    TE DRS-4/6
    An on-board, self-contained system engineered for drilling and chiseling with the TE 4-22 and TE 6-22.

    TE DRS-22
    An on-board, self-contained system built for drilling and chiseling with the TE 4-22, TE 6-22, and the TE 8-22.

    TE DRS-D
    A versatile, drilling-only system compatible with SDS-Plus (TE-C) and SDS-Max (TE-Y) rotary hammers.

    TE DRS-C
    A dust removal system engineered for SDS-Plus (TE-C) rotary hammers.

    To maximize reach of your Hilti cordless SDS-Plus rotary hammers, choose a system of batteries, chargers, and inserts optimized for top-class cordless performance.

    Battery

    For our larger SDS-plus rotary hammers like the TE 8-22, choose B 22-195 Nuron battery – a high-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty power tools. Compatible with all Nuron cordless tools.

    Charger

    The C 8-22 Nuron ultimate charger is our fastest way to recharge your Nuron batteries, restoring power in as little as 30 minutes.

    Inserts

    To help maximize the amount of work done, select Hilti’s Ultimate line inserts. Using Ultimate line drill bits, for example, provides up to 30% faster drilling speeds, helping you to extend your reach and get more holes.

    Hilti offers a wide range of high-performance inserts designed to maximize efficiency and durability for your applications.

    Drill bits for concrete and masonry:

    SDS Plus (TE-C or TE-CX): Ideal for smaller rotary hammers, these bits are designed for anchor drilling in concrete, masonry, and brick.

    Chisels

    For demolition, chipping, and precision breaking in concrete/masonry, use pointed/flat chisels (TE-C). Self-sharpening designs (e.g. TE-CX FP) help reduce downtime.

    Drill and clean in one step virtually dust-free

    Drill and clean in one step with our TE-CD hollow drill bits for higher productivity and safety by reducing exposure to dust.  

    Stop drill bits and anchor setting tools

    For consistent hole depth and accurate installation of HSC, HKD, and HDI anchors, use dedicated stop drill bits and anchor setting tools.

    1. Remove battery or unplug

    Always unplug corded tools or remove batteries from cordless models before cleaning to prevent accidental activation.

    2. Remove stubborn dirt

    Carefully remove stubborn dirt from the tool.

    3. Clean air vents

    Carefully clean the air vents, if present, with a dry, soft brush.

    4. Clean housing

    Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can damage the plastic parts. Use a dry, clean cloth to clean the contacts of the product.

    1. Disconnect power

    Always unplug corded tools or remove batteries from cordless models before storage.

    2. Choose your suitable location

    Store the product (and the batteries) in a cool and dry place where they cannot be accessed by children or unauthorized persons. Never leave batteries in direct sunlight, on sources of heat, or behind glass.


    4. Inspect before and after storage

    Prior to each use and before and after prolonged storage, check the product and the batteries for damage.

    • Hilti SDS-Plus rotary hammers handle most everyday drilling and light-to-medium chiseling applications across common construction trades.

    • Standardizing on Hilti SDS-Plus simplifies training, tool selection, and fleet management across crews.

    • Add Hilti SDS-Max rotary hammers for larger drilling diameters, heavy-duty anchoring, and demanding chiseling applications.

    • For cordless fleets, the Hilti Nuron battery platform powers compatible rotary hammers with one battery ecosystem, helping simplify battery management and reduce downtime.

    • A standardized Hilti SDS-Plus + SDS-Max fleet gives crews the right tools for both everyday work and heavy-duty applications while keeping battery management consistent with Nuron.

    The best Hilti SDS-Max rotary hammer with AVR is the TE 60-ATC/AVR.

    • If safety is a concern, you should also look at Active Torque Control (ATC), which helps stop uncontrolled tool rotation if the bit binds.

    • AVR reduces vibration to help improve operator comfort during extended use.

    • Designed for demanding SDS-Max drilling and chiseling applications.

    • Both the TE 60-ATC/AVR as well as TE 60-22 would be great options

    • The TE 60 class tool is a great balance of power and weight and a great option for many tasks

    Choose the Hilti TE 6-22 SDS-Plus rotary hammer

    • Built for drilling and light chiseling with one versatile tool.

    • Delivers high performance and ergonomic handling for everyday applications.

    • Features Active Torque Control (ATC) to help reduce uncontrolled tool rotation.

    • Includes 3D Active Vibration Reduction (3DAVR) for improved operator comfort during extended use.

    Choose the Hilti TE 6-22 SDS-Plus rotary hammer.

    • Optimized for fast, efficient drilling in concrete for wedge anchor installation.

    • Delivers the performance needed for repetitive anchor drilling in slabs.

    • Features Active Torque Control (ATC) and Active Vibration Reduction (AVR) for improved safety and operator comfort.

    • Powered by the Hilti Nuron battery platform for cordless productivity and one battery ecosystem.

    Choose the Hilti TE 6-22 with the DRS-4/6 dust removal system.

    • Compatible with the Hilti DRS-4/6 onboard dust removal system for cleaner concrete drilling.

    • Helps capture dust at the source to support OSHA-compliant drilling applications.

    • Delivers cordless drilling performance on the Hilti Nuron battery platform.

    • Combines drilling productivity with integrated dust collection in one compact system.

    • Our TE 4, TE 5, and TE 6 all have optional onboard dust collection solutions

    Shop now

    Notes

    (1) Figure from 2024
    (2) 20-year Free-of-Manufacturing or Material Defect Warranty: not applicable for [insert MO-specific exceptions of tools not covered by this 20-year warranty]. It is at Hilti’s sole discretion whether to repair or replace the tool or refund the tool purchase price, if spare parts are unavailable. Customer’s mandatory statutory warranty rights in case of product defects remain unaffected.
    (3) No Cost Coverage: Some exceptions apply. The no cost coverage period for [adapt tool list to MO-specific requirements] grinders, petrol saws, screw magazines and DX 9 powder-actuated tools is 1 year. The following tools are excluded from the no cost coverage period [insert MO-specific exceptions]
    Please note that damage due to abuse, or use not in accordance with the tool operator’s manual are not covered and are charged. The following consumable items are excluded from the no cost coverage period and repair or replacement of those items shall be at customer’s expense: [adapt list to MO-specific requirements] pistons, buffers, and spring clips for powder actuated tools, pull cord assemblies and filters for gas saws and filters for vacuums, and hydraulic jaws, blades and dies for hydraulic tools.

    (4) 3-Day Repair Period: While Hilti will aim to get your tools back to you within the stated 3 day period, turnaround times are not guaranteed and any claims in case of longer repair periods are excluded. Hilti is not liable for any damages or losses caused by later delivery of the repaired tool. 


    [If 3-day or free applies, add the following, plus any MO-specific disclaimers:] “3-days or free” offer is only available until further notice and can be stopped by Hilti at any time. 3-day turnaround time does not apply in case of force majeure events, for [insert products], for [insert additional restrictions, for example regions] and quotations. In case 3-day turnaround time is exceeded, free cost of repair is the customer’s exclusive remedy. Hilti is not liable for any damages or losses caused by late delivery of the repaired tool.

    Get your SDS-Plus rotary hammer