Skip to main content
Login and purchasing functionalities back in a few hours

Rotary Hammers

Relentless concrete drilling and chiseling. Power you trust – now cordless
Big job coming up?

Check out our new Cordless rotary hammers and accessories

Peak performance for tough tasks

Power

Drilling

Anchor installation and through holes.
Control

Chiseling

Easier channeling and carving - handles anything from light precision work to the toughest concrete.
Precision

Coring

The control and precision to core clean holes for pipe penetrations, electrical outlets, or utility lines.
Impact

Demolition

Designed to break through tough concrete, stone, and masonry.
Power

Drilling

Anchor installation and through holes.
Control

Chiseling

Easier channeling and carving - handles anything from light precision work to the toughest concrete.
Precision

Coring

The control and precision to core clean holes for pipe penetrations, electrical outlets, or utility lines.
Impact

Demolition

Designed to break through tough concrete, stone, and masonry.

    Designed for productivity and safety

    High-performance Nuron battery platform

    Get more runtime & more done with the right charger and bit or chisel.

    Active Torque Control (ATC)

    Stops tool body from spinning uncontrollably if drill bit jams.

    Active Vibration Reduction (AVR)

    Helps reduce fatigue and improve comfort so you can power through tougher jobs with more control.

    Dust Removal System

    Capture up to 97% of fine dust at the source with a Hilti vacuum and attachments (sold separately).

    CORDED OR CORDLESS

    Pick your power source

    For applications that require mobility, and for job sites with limited power supply, choose Hilti cordless rotary hammers on our Nuron battery platform. For continuous serial applications where mobility is not critical, corded rotary hammers are your best choice. No matter whether cordless or corded: you will always experience the full power and performance of Hilti.

    Cordless

    What you can do with one charge*


    Up to
    25
    holes
    1" diameter, 6" depth

    Corded

    When to use corded


    For demanding and time-consuming tasks
    with stable power supply

    * *Based on internal testing with:

    TE 70-22 cordless rotary hammer 
TE-YX drill bit 1x B 22-290 Nuron battery Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.

    “Durable. Light-weight. Powerful. These cordless rotary hammers hit all the bull’s-eyes.”

    Power up your tool crib

    FAQs

    To maximize reach of your Hilti cordless rotary hammers, choose a system of batteries, chargers, and inserts optimized for top-class cordless performance.

    Battery

    For our larger rotary hammers like the TE-70, choose the B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.

    Charger

    The C 8-22 Nuron ultimate charger is our fastest way to recharge your Nuron batteries, restoring power in as little as 30 minutes.

    Inserts

    To help maximize the amount of work done, select Hilti’s Ultimate line inserts. Using Ultimate line drill bits, for example, provides up to 30% faster drilling speeds, helping you to extend your reach and drill more holes.

    Hilti offers a wide range of high-performance inserts designed to maximize efficiency and durability for your applications.

    Drill bits for concrete and masonry:

    • SDS Plus (TE-C or TE-CX): Ideal for smaller rotary hammers, these bits are designed for anchor drilling in concrete, masonry, and brick.

    • SDS Max (TE-Y or TE-YX): Designed for larger rotary hammers, these bits can handle heavy-duty applications such as drilling into reinforced concrete or creating large-diameter holes.

    Chisels

    For demolition, chipping, and precision breaking in concrete/masonry, use pointed/flat chisels (TE-C/TE-Y). Self-sharpening designs (e.g. TE-CX SM) help reduce downtime.

    Dust management

    For a cleaner jobsite, connect hollow drill bits (for example, TE-CD or TE-YD) to dust removal systems.

    Stop drill bits

    For HSC undercut anchor installation, use stop drill bits (for example, TE-C-HSC-B).

    1. Remove battery or unplug

    Always unplug corded tools or remove batteries from cordless models before cleaning to prevent accidental activation.

    2. Remove stubborn dirt

    Carefully remove stubborn dirt from the tool.

    3. Clean air vents

    Carefully clean the air vents, if present, with a dry, soft brush.

    4. Clean housing

    Use only a slightly damp cloth to clean the housing. Do not use cleaning agents containing silicone as these can damage the plastic parts. Use a dry, clean cloth to clean the contacts of the product.

    1. Disconnect power

    Always unplug corded tools or remove batteries from cordless models before storage.

    2. Choose your suitable location

    Store the product (and the batteries) in a cool and dry place where they cannot be accessed by children or unauthorized persons. Never leave batteries in direct sunlight, on sources of heat, or behind glass.


    4. Inspect before and after storage

    Prior to each use and before and after prolonged storage, check the product and the batteries for damage.

    • Hilti SDS-Plus rotary hammers handle most everyday drilling and light-to-medium chiseling applications across common construction trades.

    • Standardizing on Hilti SDS-Plus simplifies training, tool selection, and fleet management across crews.

    • Add Hilti SDS-Max rotary hammers for larger drilling diameters, heavy-duty anchoring, and demanding chiseling applications.

    • For cordless fleets, the Hilti Nuron battery platform powers compatible rotary hammers with one battery ecosystem, helping simplify battery management and reduce downtime.

    • A standardized Hilti SDS-Plus + SDS-Max fleet gives crews the right tools for both everyday work and heavy-duty applications while keeping battery management consistent with Nuron.

    The best Hilti SDS-Max rotary hammer with AVR is the TE 60-ATC/AVR.

    • If safety is a concern, you should also look at Active Torque Control (ATC), which helps stop uncontrolled tool rotation if the bit binds.

    • AVR reduces vibration to help improve operator comfort during extended use.

    • Designed for demanding SDS-Max drilling and chiseling applications.

    • Both the TE 60-ATC/AVR as well as TE 60-22 would be great options

    • The TE 60 class tool is a great balance of power and weight and a great option for many tasks

    Choose the Hilti TE 6-22 or TE 8-22 SDS-Plus rotary hammer

    • Built for drilling and light chiseling with one versatile tool.

    • Delivers high performance and ergonomic handling for everyday applications.

    • Features Active Torque Control (ATC) to help reduce uncontrolled tool rotation.

    • Includes 3D Active Vibration Reduction (3DAVR) for improved operator comfort during extended use.

    Choose the Hilti TE 6-22 or TE 8-22 SDS-Plus rotary hammer.

    • Optimized for fast, efficient drilling in concrete for wedge anchor installation.

    • Delivers the performance needed for repetitive anchor drilling in slabs.

    • Features Active Torque Control (ATC) and Active Vibration Reduction (AVR) for improved safety and operator comfort.

    • Powered by the Hilti Nuron battery platform for cordless productivity and one battery ecosystem.

    Choose the Hilti TE 6-22 with the DRS-4/6 dust removal system.

    • Compatible with the Hilti DRS-4/6 onboard dust removal system for cleaner concrete drilling.

    • Helps capture dust at the source to support OSHA-compliant drilling applications.

    • Delivers cordless drilling performance on the Hilti Nuron battery platform.

    • Combines drilling productivity with integrated dust collection in one compact system.

    • Our TE 4, TE 5, TE 6, and TE 8 all have optional onboard dust collection solutions

    20 Year Limited Warranty²

    Defects in Material and Workmanship

    Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

    2 Year Wear and Tear Coverage³

    No cost coverage

    Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

    1 Day Repair Turnaround⁴

    In and out of the repair center in one day, guaranteed, or the repair is free.

    If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.

    Shop now

    Notes

    (1)This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.
    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].
    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.
    (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your rotary hammer