new
MT-C-GLP L A OC L-shaped flat connector plate




Slide 1 of 4: Still life picture of MT-C-GLP A OC Plate Connectors
L-shaped flat profile connector for assembling and bracing modular supports in moderately corrosive environments
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Choose options
Pack size
- 8 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $184.00
Technical Data
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- Faster to install – one-step assembly using Hilti MT Thread Forming Bolts (MT-TFB) and compatible with the Hilti Adaptive Torque system for hassle-free installations (compatible tool and SI-AT module required)
- Versatile and secure connections – use oblong holes to adjust height in 5mm (1/4") increments and cloud holes with thread forming bolts (MT-TFB) for secure connections between MT heavy boxed profiles
- Part of the Hilti MT System – an economical, all-in-one solution for virtually all modular MEP support structures
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Extensive software support – PROFIS Modular Support Engineering, Revit® families, and plug-ins for Smart 3D® are all available to streamline design and ordering
Applications
- Assembling and bracing modular support structures consisting of MT-80, MT-90 or MT-100 box profiles
- Multidisciplinary MEP support structures combining a wide range of media such as air ducts, cable trays, piping, etc.
- Process piping for energy and industry applications
- Ceiling-mounted MEP support structures with heavy loads such as ceiling grids and utility piping and drainage
- Integrated modules and skids to support industrial pipes and other heavy-duty building services
For approval or certificate information, please see individual items.
Related Products
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Heavy-duty box profile for use with MT-TFB and MT-THB/MT-HL components in outdoor environments
Wing nut for connecting threaded elements directly to MT box profiles in moderately corrosive environments
Semi-adjustable and braced angle bracket, for heavy-duty MT box profiles with 3D loading in moderately corrosive environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat