new
MT-C-GL HA OC Angle bracket






Slide 1 of 6: Still life picture of MT-AS B OC Pipe ring saddle
Semi-adjustable and braced angle bracket, for heavy-duty MT box profiles with 3D loading in moderately corrosive environments
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Choose options
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $300.00
Technical Data
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- Faster to install – quick installation with MT T-head bolts (MT-THB OC) or MT thread forming bolts (MT-TFB OC), and compatible with the Hilti Adaptive Torque system, to help avoid over- or under-torquing (compatible tool and SI-AT module required)
- Versatile and secure connections – use oblong holes to adjust height in 5mm (1/4") increments and cloud holes with thread forming bolts (MT-TFB) for secure connections between MT box profiles
- Seamless adjustability – use the anchor holes in the middle of the angle connector for mounting to MT-90H profiles, allowing you to attach, adjust and re-adjust at any point along the profile's seamless groove
- Flexible – angle brackets can also be used as a baseplate, achored to concrete, or directly fastened to steel (combine one, two, or four brackets to match your load requirements)
- Part of the Hilti MT System – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Right-angle connections between MT-80, MT-90 and MT-100 box profiles when resistance to 3D stresses is required
- Fastening MT C-Channel profiles to concrete floors, walls, ceilings, or to structural steel
- Multidisciplinary MEP support structures combining a wide range of media such as air ducts, cable trays, piping, etc.
- Process piping for energy and industry applications
- Ceiling-mounted MEP support structures with heavy loads such as ceiling grids and utility piping and drainage
For approval or certificate information, please see individual items.
Related Products
Power-class 22V impact wrench with robust 1/2" friction ring anvil for faster and safer anchoring and bolting
Heavy-duty box profile for use with MT-TFB and MT-THB/MT-HL components in outdoor environments
Wing nut for connecting threaded elements directly to MT box profiles in moderately corrosive environments
Small, semi-adjustable and braced angle bracket, for box profiles and C-Channel structures with 3D loading in moderately corrosive environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat