Save up to 70% On select items. Shop now

X-EA MX Push fit anchor

Push-in anchor X-EAP 50 #2388260

Plastic push fit anchor for connecting plastic cable/ conduit clips, clamps, and bunched cable holders when anchoring to concrete and masonry

  • Application: Electrical applications
  • Environmental Conditions: Dry indoor
  • Base materials: Masonry (solid limestone brick), Masonry, brick/hollow brick, Aerated Concrete

Choose options

Height
  • 50 mm
Length
  • 35 mm
Pack size
  • 100 pc
Product options
Quantity
Box
Total Pieces
100
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$48.50
$48.50
/
1 Box