
Apply promo code to save
See what’s included
Spatula mixer attachment HIT-RE-Glass
Undercut anchor HDA-T M20x250/100
Anchor KWIK-CON+ 1/4x1-3/4 TFH
Anchor KWIK-CON+ 1/4x3-1/4 TFH
Anchor KWIK-CON+ 1/4x1-1/4 PFH
Stud anchor KB3 SS316 5/8x3 3/4
Ultimate exp anc N+W KB-TZ2 3/8" SS304
Ultimate exp anc N+W KB-TZ2 3/4" CS (20)
Core bit BS-F 3 1/4"/16" SP-H speed
X-Change module 6 1/2" SPX-H speed
X-Change module 4 1/2" SPX-L mason.
X-Change module 2 3/4" SPX-H speed
X-Change module 6 1/4" SPX-H speed
Wall Saw Blade 48x187/60H SPX-MCU
Wall Saw Blade 42x187/60H SPX-MCU
Wall Saw Blade 36x187/60H SPX-MCU
Wall Saw Blade 39x250/60H SPX-HCU
Wall Saw Blade 36x210/60H SPX-MCU
Wall Saw Blade 30x210/60H SPX-MCU
Floor blade DS-BF 26"X187/1 AH-C UC2
Wall Saw Blade 32x210/60H SPX-HCU
Wall Saw Blade 36x210/60H SPX-HCU
Wall Saw Blade 26x210/60H SPX-HCU
Terms and Conditions
*Offer valid for 40% off select items linked above. Must be purchased on Hilti Online and redeemed by 12/31/2026 11:59:59 PM. Limit 99 orders per customer account. Purchase amount does not include tax and shipping. May not be combined with any other offer. This promo code is non-transferable. This code has no cash value and cannot be redeemed for cash or applied to an outstanding balance on your account. Offer void where prohibited or restricted by law, regulation, or customer rules and only available while supplies last. All Rental and some Institutions, Government, Authorized Distributor and other diverse account types are excluded. Hilti may cancel offers at any time without notice. Contact your Hilti representative for details.