Skip to main content
Save up to 70% On select items. Shop now
Prokit

Crate PKC 37-O

product number: 2441712

Large tool crate with 9.5 gal | 37 L capacity, built with impact resistance and interlocking system for one-handed operation (ProKit Modular Storage System)

  • Size: L
  • Dimensions (LxWxH): 14.9 x 21.5 x 11 in
  • Internal dimensions: 11.3 x 19.6 x 10.2 in

Customers also searched for Open Case, Large Case, Open Top Case, No Lid Box or Open Box.

Build your own ProKit storage system

Discover endless possibilities with our ProKit modular storage solutions.

Build your own

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$83.00
$83.00
/
1 Each

Technical Data

Size
L
Dimensions (LxWxH)
14.9 x 21.5 x 11 in
Internal dimensions
11.3 x 19.6 x 10.2 in
Prokit compatible
Yes
Types
ProKit crates
Weight
7.8 lb

Features & Applications

Features

  • All-in-one modular storage – with a 75 lbs weight capacity and 9.5 gal of storage, the ProKit Large tool crate helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
  • All-in-one modular storage – with a 34 kg weight capacity and 37 L of storage, the ProKit Large tool crate helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
  • Smart tracking and management – track your tool crate and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
  • Durable and robust – built with impact resistant polymers to help withstand the harshest jobsite conditions
  • Part of the ProKit Modular Storage System – pack, stack, and track all of your construction tools and accessories with our interlocking storage system, helping you stay organized and prepared for the day ahead

Applications

  • Storing and transporting your Hilti tools, accessories, and consumables on the jobsite
  • Interlocking connections between other ProKit compatible tool boxes and organizers
  • Hanging connections with ProKit trolleys and wall mounts
  • Airing out, draining, or drying your construction tools and equipment
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat