Skip to main content
Save up to 70% On select items. Shop now

Ultimate wood core drill bit for fast drilling in all types of wood – for cordless core drills and corded tools

  • For use with: DD 150-U, DD 150-U-22, DD 160, DD 160-22
  • Base materials: Wood
  • Drilling Mode: Hand-held and rig-mounted
ultimate

Customers also searched for CLT, Timber or Cross Laminated.

Choose options

Diameter
  • 2 in
  • 2-1/2 in
  • 3 in
  • 3-1/2 in
  • 4 in
  • 4-1/2 in
  • 5 in
Working length
  • 12 in
Connection end
  • BI (Hilti)
  • BL (Hilti)
  • BS (1-1/4 in)
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $185.00