new
SPX-L Wood core bit
Core bit BI 2"/12" SPX-L wood product number: 2471796
Ultimate wood core drill bit for fast drilling in all types of wood – for cordless core drills and corded tools
- For use with: DD 150-U, DD 150-U-22, DD 160, DD 160-22
- Base materials: Wood
- Drilling Mode: Hand-held and rig-mounted
ultimate
Customers also searched for CLT, Timber or Cross Laminated.
Choose options
Diameter
- 2 in
- 2-1/2 in
- 3 in
- 3-1/2 in
- 4 in
- 4-1/2 in
- 5 in
Working length
- 12 in
Connection end
- BI (Hilti)
- BL (Hilti)
- BS (1-1/4 in)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$185.00
$185.00
/
1 Each







