Skip to main content
Save up to 70% On select items. Shop now
Wood

saws

More speed. More mobility. Less dust.

Cleaner results

Cut outs and openings

Cut clean openings in timber, plywood and panels for windows, doors and utility installations without damaging surrounding material.
Precision fitting

Straight cuts to size

Trim studs, joists, beams and sheet goods to exact length with clean, repeatable cuts for framing, decking, flooring and more.
More cutting control

Detail and finish cuts

Make precise bevels, plunge cuts, notches and curved cuts for trim, interior fitups and finish carpentry.
Tough materials

Tearout and renovation

Cut through wood, screws and mixed buildups during remodels, ripouts and structural alterations in renovation work. 
Demanding applications

Heavy-duty structural cuts

Rip thick lumber, engineered timber, LVL beams and outdoor structural wood where deep, aggressive cuts are essential.
Cleaner results

Cut outs and openings

Cut clean openings in timber, plywood and panels for windows, doors and utility installations without damaging surrounding material.
Precision fitting

Straight cuts to size

Trim studs, joists, beams and sheet goods to exact length with clean, repeatable cuts for framing, decking, flooring and more.
More cutting control

Detail and finish cuts

Make precise bevels, plunge cuts, notches and curved cuts for trim, interior fitups and finish carpentry.
Tough materials

Tearout and renovation

Cut through wood, screws and mixed buildups during remodels, ripouts and structural alterations in renovation work. 
Demanding applications

Heavy-duty structural cuts

Rip thick lumber, engineered timber, LVL beams and outdoor structural wood where deep, aggressive cuts are essential.

    Engineered for better cutting performance

    Longer runtime with Nuron batteries

    Nuron batteries deliver longer cutting performance and more consistent power output.

    Superior blades for every application

    Choose blades tailored for fast ripping, fine finishing or heavy-duty cutting in tough materials. 

    Designed for comfort and efficiency

    No matter the application, Hilti wood saws help you make smoother, safer and more accurate cuts.

    Less dust and cleanup

    Dust extraction attachments support safer cutting, cleaner jobsites and better visibility.

    Hilti tools are made from 28% recycled material on average.¹
    Explore our range

    Tackle any task

    Production and precision cutting

    Table saws and miter saws are our tools for repeatable, high‑accuracy cutting.

    The SCT 60-22 table saw delivers a 90 mm cutting depth, 666 mm rip capacity and up to 47° bevel for timber sizing and board prep in fit‑out work.

    The SM 60-22 miter saw supports precise compound cuts with dual‑bevel adjustment, a 60° right and 52° left miter range, six variable speeds and an LED shadow line for accurate alignment.

    Straight cutting and sizing

    Hilti circular saws and plunge saws are designed to deliver fast, controlled straight cutting across general build and finish work.

    The SC 30WR-22 circular saw provides a 2-¾” cutting depth, track compatibility and improved dust capture for straight ripping.

    The SC 6WP-22 plunge saw adds finish‑grade control with 1 mm depth increments, bevel cuts up to 47° and guide‑rail compatibility, supporting clean, precise cuts in panels, plywood and interior fit‑outs.

    Detail and shaping

    Use Hilti jigsaws and multitools for controlled detailing and adjustment work.

    SJD 6-22 and SJT 6-22 jigsaws support curved and tight‑radius cuts using variable speed control, orbital action, guided blade support and LED lighting.

    The SMT 6-22 multitool delivers fast plunge cuts and trimming with a 4‑degree oscillation angle, brushless motor and active vibration reduction (AVR), supported by a wide insert range for fit‑out and renovation tasks.

    Demolition and heavy cutting

    Our reciprocating saws and chainsaws are designed for demolition work and structural cutting.


    The SR 10-22, SR 6-22 and SR 4-22 reciprocating saws handle demolition and renovation work with active vibration reduction (AVR), tool‑free blade changes, LED lights and balanced handling for cutting wood, screws and mixed materials.


    The battery‑operated SCN 60-22 chainsaw delivers heavy‑duty timber cutting using a 21 m/s chain, low‑kickback bar and chain brake for controlled operation in structural wood applications.

    “Reliable power, clean cuts, no drama - Hilti saws mean less rework eating up my day.”

    Pick your wood saw

    FAQs

    Start your saw selection with the type of cut, as it determines the saw you’ll get the most out of.

    Long, straight rip cuts or general lumber sizing:

    Choose a circular saw.

    • SC 30WR-22 for deeper, accurate rip cuts

    • SC 6WL-22 for lighter handling for general carpentry

    Ultra clean, guided finish cuts:

    Choose a plunge saw.

    • SC 6WP-22 for splinter-free edges and precise guide rail cutting

    High-volume, repeatable rip cuts:

    Choose a table saw.

    • SCT 60-22 for stable accuracy in production cutting

    Accurate angled and compound cuts:

    Choose a miter saw.

    • SM 60-22 for consistent bevel and miter accuracy

    Curves, shapes and tight spaces:

    Choose a jigsaw.

    • SJD 6-A22, SJT 6-A22 or SMT 6-22 for controlled, detailed cutting

    Demolition and rough tear-out:

    Choose a reciprocating saw.

    • SR range for fast cutting through mixed materials

    Heavy-duty cuts in timber:

    Choose a chain saw.

    • SCN 60-22 for deep, aggressive cuts in beams and CLT

    Match the saw and blade to your material for the best performance and finish.


    Softwood:

    Choose a circular saw for fast, efficient cutting.

    Hardwood:

    Choose a circular or plunge saw with a carbide blade.

    Plywood, OSB or MDF:

    Choose a plunge saw for cleaner, controlled edges.

    Laminates:

    Choose a plunge saw with a fine-finish blade to help reduce chipping.

    Mixed wood and metal:

    Choose a reciprocating saw for versatility

    Select your saw based on how clean and precise the result needs to be.

    High accuracy (finish carpentry, cabinetry):

    Choose a plunge saw or miter saw.

    Medium accuracy (general carpentry):

    Choose a circular saw.

    Lower accuracy (demolition, rough work):

    Choose a reciprocating saw or chain saw.

    If you're making the same cut again and again, a table saw is the most efficient choice. It’s built for repeatability, helping you maintain consistent results with less setup between cuts.


    For regular use across different tasks, a circular saw offers the best balance. It’s versatile, quick to handle and well-suited for moving between cuts without slowing you down. Use the circular saw with a guide rail accessory to ensure you cut straight lines.


    If you’re only making occasional or one-off cuts, flexibility matters. A jigsaw or multi-tool gives you control without over-committing to a dedicated setup.

    20 Year Limited Warranty²

    Defects in Material and Workmanship

    Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

    2 Year Wear and Tear Coverage³

    No cost coverage

    Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

    1 Day Repair Turnaround⁴

    In and out of the repair center in one day, guaranteed, or the repair is free.

    If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.

    Shop now

    (1)This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.

    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].

    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.

    (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your wood saw