Save $60 on insertsUse code SYSTEM26Shop now

Angle Grinders

Your cuts follow you – not the cable. Power through the toughest jobs with our all-new cordless heavy-duty tools for cutting, grinding, and finishing.
Big job coming up?

Check out our new Nuron Heavy-Duty tools

Embrace the daily grind

Powerful

Metal cutting

Faster cuts through rebar, pipes, rods, and sheets - even in tight spots.
Versatile

Metal grinding

Get a fine finish or grind it down - whatever gets the job ready for what's next.
Virtually Dust-Free

Concrete cutting

Dry cut with less mess when you pair your grinder with a Hilti vac.
Smooth

Concrete grinding

Cup wheels make it even easier to smooth out the toughest slab.
Powerful

Metal cutting

Faster cuts through rebar, pipes, rods, and sheets - even in tight spots.
Versatile

Metal grinding

Get a fine finish or grind it down - whatever gets the job ready for what's next.
Virtually Dust-Free

Concrete cutting

Dry cut with less mess when you pair your grinder with a Hilti vac.
Smooth

Concrete grinding

Cup wheels make it even easier to smooth out the toughest slab.

    Designed for faster, safer grinds and cuts

    Kickback protection

    Improved protection against kickback in any direction

    Stops if you drop

    SensTech auto-shutoff stops the tool if your hand slips.

    Shuts down the spin

    Fast-acting brake brings the disc to a halt in seconds (available on cordless and most corded models)

    Feels right in your hands

    Slim grip & smart design helps you stay in control.

    Hilti tools are made from 28% recycled material on average.¹
    “No more fighting with cables. With Hilti cordless angle grinders, I get the power I need, wherever the job is.”

    Power up your tool park

    FAQs

    20 Year Limited Warranty²

    Defects in Material and Workmanship

    Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

    2 Year Wear and Tear Coverage³

    No cost coverage

    Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

    1 Day Repair Turnaround⁴

    In and out of the repair center in one day, guaranteed, or the repair is free.

    If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.

    Yes. We offer dedicated dust extraction hoods for both grinding and cutting applications with our Hilti angle grinders. They are compatible with approved Hilti vacuum cleaners for effective dust control and compliance with a wide range of safety standards. Find dedicated dust hoods on the specific product page of your angle grinder.

    The right size depends on your application and the type of work you need to perform. Smaller grinders (around 4.5"–5") are typically easier to handle and better suited for light cutting, grinding and work in tight or hard-to-reach areas. Larger grinders (7"–9") offer greater cutting depth and power, making them more suitable for heavy-duty applications such as cutting thicker materials or working on larger surfaces.

    Hilti offers angle grinders in a range of sizes, from compact models for precision work to more powerful tools for demanding cutting and grinding tasks.

    The correct speed depends on the application, the material, and the type of disc being used. For cutting applications, angle grinders typically operate at higher speeds, while lower speeds are often preferred for tasks such as polishing or working with more delicate or heat-sensitive materials.

    Always use a speed setting that does not exceed the disc’s maximum rated RPM and the requirements of your application. Where available, variable speed settings can help improve control and achieve more consistent results across different tasks.

    Key safety features to look for in an angle grinder include a dead man’s switch (also known as paddle switch), which stops the tool when released, and a fast-acting disc brake to quickly halt the disc after switch-off. Electronic safety systems such as active torque control can help reduce the risk of kickback by shutting down the motor if the disc jams.

    Select Hilti angle grinders offer added protection with 3D Active Torque Control (ATC) which protects against kickback in any direction.

    Many Hilti angle grinders combine these features with additional systems such as soft start and overload protection to improve control and help protect both the user and the tool. Ergonomic design and low vibration can also contribute to safer handling during extended use.

    Many Hilti angle grinders are equipped with a dead man’s switch, often designed as a paddle switch, to improve safety during operation. The switch requires continuous pressure to keep the tool running and automatically shuts off the motor when released. On select Hilti models, SensTech provides a touch-activated dead-man’s function instead of a mechanical paddle switch.

    This helps reduce the risk of uncontrolled tool operation if the user loses grip or control of the grinder. Availability of this feature depends on the specific model, so always check the product specifications of your tool.

    Using a vacuum for metal cutting is generally not recommended. Cutting metal produces hot sparks and sharp particles that can damage the vacuum and create potential safety risks.

    Hilti dust extraction systems are designed primarily for applications such as cutting and grinding concrete or masonry, where they help control fine airborne dust. Always check the instructions for your specific grinder, accessory and vacuum before use.

    Shop now

    Notes

    (1) This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.

    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].

    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.

    (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your angle grinder