new
AG 500-20D Angle grinder
AG 500-20D + Kwik Lock product number: 3898405
Powerful corded angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 5” (14-amp)
- Disc diameter: 127 mm
- Weight according EPTA-Procedure 01/2003 without battery: 5.3 lb
- Max. cutting depth: 1.34 in
Customers also searched for 14 amp grinder, 5" grinder, grinder, corded grinder or 5in grinder.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$319.00
$319.00
/
1 Each













