Skip to main content
Save up to 70% On select items. Shop now

AG-D SPX Ceramic grinding disc

Grinding wheel 4.5" x 1/4 x 5/8"11 SPX product number: 2235210

Ultimate-performance ceramic grinding disc for fast, rough grinding – recommended for stainless steel (with hub)

  • Base material: Steel, Stainless steel
  • Disc diameter: 4-1/2 in
  • Arbor size: 5/8 in
ultimate

Customers also searched for grinding wheel or grinding disc .

Choose options

Disc diameter
  • 4-1/2 in
Blade / disc thickness
  • 0.25 in
Pack size
  • 10 pc
Product options
Quantity
Box
Total Pieces
10
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$197.00
$197.00
/
1 Box