AG 500-7SE Angle grinder
AG 500-7SE product number: 3578886
Variable speed, slim, corded angle grinder for cutting and grinding (finishing) using discs 4.5 up to 5" diameter
- Disc diameter: 5 in
- Weight according EPTA-Procedure 01/2003 without battery: 4.4 lb
- Max. cutting depth: 1.34 in
Customers also searched for angle grinder , small angle grinder , concrete grinder , electric grinder or hand held concrete grinder .
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$219.00
$219.00
/
1 Each





