DX 351 M&E Powder-actuated tool
Powder-actuated tool DX 351-ME product number: 373103 #373103



Fully automatic, high-productivity, compact powder actuated tool for mechanical and electrical fastenings
- Dimensions (LxWxH): 15.9 x 2.2 x 6.5 in
- Weight: 4.9 lb
- Fastener Intake: Single nail
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$1,869.00
$1,869.00
/
1 Each
Technical Data
Dimensions (LxWxH)
15.9 x 2.2 x 6.5 in
Weight
4.9 lb
Fastener Intake
Single nail
Fastener length range
0.47 - 1.85 in
Cartridge type
.27 caliber short, 6.8/11 M10
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
Yes
Power (max.)
245 J
Power regulation
Yes
Piston type
X-P8S-351
Features & Applications
Features
- High productivity – fully automatic piston return and cartridge transport
- Very user-friendly – light, low recoil, low noise
- Pole tool available for overhead applications
- Adjustable power regulation for optimal control of fastener settings
- Quick and easy conversion from fastening single to collated nails
Applications
- Fastening various items such as cable conduits and cable ties to steel and concrete in electrical installation work
- Fastening conduits and electrical junction boxes
- Fastening of data and electrical cable installations
- Overhead suspended installations of EMTs, power and data cabling
- Installing threaded studs to concrete or steel
Related Products
Single nail for fastening to concrete and steel using powder-actuated nailers
Single nail for fastening to concrete and steel using powder-actuated nailers
Collated Clean-Tec cartridges for use with powder actuated nailers
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


