DX 5-SM Powder-actuated tool
Powder-actuated tool DX 5-SM 02 product number: 2451435 #2451435


Digitally enabled, fully automatic, high productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 19.2 x 2.8 x 7.1 in
- Weight: 8.8 lb
- Fastener Intake: Collated
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$2,529.00
$2,529.00
/
1 Each
Technical Data
Dimensions (LxWxH)
19.2 x 2.8 x 7.1 in
Weight
8.8 lb
Fastener Intake
Collated
Fastener length range
0.83 - 0.94 in
Cartridge type
.27 caliber short, 6.8/11 M10
Automatic piston return
Yes
Bluetooth
Yes
Hilti Connect
Yes
Power (max.)
325 J
Power regulation
Yes
Piston type
X-5-460-PSM
Features & Applications
Features
- Smart tool that tells you when it needs cleaning or maintenance
- High productivity: Fully automatic piston return and cartridge transport
- Features power regulation for optimum fastener driving control
- Superb ergonomics and design with reduced recoil
Applications
- Fastening metal roof decks to bar joists with a thickness of 1/8" to 3/8" with X-HSN metal sheet nail for roofing
- Fastening metal floor decks to bar joists and light gauge steel structures with a thickness of 1/8" to 3/8" with X-HSN metal sheet nail for flooring
Related Products
Collated nail for fastening metal decks to bar joists using the DX 9-HSN or DX 5 SM powder-actuated nailer
Fastener guides and accessories for the DX 5 and DX 460 powder actuated tools
Collated Clean-Tec cartridges for use with powder actuated nailers
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


