new
F-BT-MR SN Threaded studs with sealing washer
F-BT-MR M6x25 SN (6) CTD+WASHR product number: 3895377
Stainless steel threaded studs for use with Hilti Stud Fusion, including sealing washer and safety flange nut
- Base materials: Carbon steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Stainless steel A5
ultimate
Customers also searched for stainless steel studs, stainless threaded studs, threaded studs in stainless steel or stainless steel studs with sealing washer.
Choose options
Thread size
- M6
- 3/8"
Thread length
- 31/32 in
- 1 in
Pack size
- 1 pc
- 100 pc
- 200 pc
Quantity
Packs
Total Pieces
1
Discounted net
$2,607.00
$2,607.00
/
1 Each









