Skip to main content

Epoxy Anchor selection

Posted by Mark Reitzover 2 years ago
Epoxy Anchor selection

I am looking for an epoxy anchor to anchor the legs of a steel treatment vessel. The bolt diameter needs to be 1-1/4" and the tension strength needs to be 20,000 lbs. What would the required embedment in new 4,000 psi concrete. What would be the specified model of this bolt installation.

epoxy anchor,f'c=4000psi

1 Reply
Posted by Ashley Couronover 2 years ago
Hilti Verified

Hi Mark,

For anchoring to concrete applications, the following adhesives are Hilti's two most popular options, HIT-RE 500 V3 and HIT-HY 200 V3. Technical data for HIT-HY 200 V3 can be found in Section 3.2.2 and for HIT-RE 500 V3 can be found in Section 3.2.3 of Hilti's Anchor Fastening Product Technical Guide.

Final selection of a post-installed anchor system will be the decision of the design engineer, who may use anchor design software, simplified design tables, hand calculations, and engineering judgment. Typically, engineers will utilize Hilti’s PROFIS Engineering software to perform calculations based on the specific conditions of the project. Please click here to access PROFIS Engineering from Hilti’s website.

Regards,
Ashley

Profis engineering software,adhesive anchoring system