Hole Saw Pilot Bits
1/4" Pilot 1-FLT (10/pack) #3785326

Replacement pilot drill bits for Hilti hole saw arbors.
- Base material: Metal, Wood with nails, Wood, Steel, Plastic
- Working mode: Drilling
- Diameter: 1/4 in
Customers also searched for pilot bits for hole saws or pilot bits.
Choose options
Diameter
- 1/4 in
Pack size
- 10 pc
Quantity
Package
Total Pieces
10
Discounted net
$32.75
$32.75 / 1 Package
Technical Data
Base material
Metal, Wood with nails, Wood, Steel, Plastic
Working mode
Drilling
Diameter
1/4 in
Features & Applications
Features
- Easily replace pilot bits as needed without replacing the arbor.
- High Speed Steel
- Sold in Packs of 10
Applications
- Replacement pilot bits for use with Hilti hole saws.
- Guiding hole saws into steel, wood, plastics.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat