Skip to main content
Save up to 70% On select items. Shop now

Find tool insert adapters and attachments such as arbors, extensions, starting aids, shanks, shafts and more

25 Products

Filter
CFS-CID MD HS Hole saws for metal deck, r9870640, 2205142
Description
Supporting shaft for metal deck hole saws available in both TE-Y and TE-C connection ends
No technical data available
L142607 (227846)
Description
Replacement springs for the TCT Hole Cutters.
Base material
n/a
Replacement Center Drill Bits for TCT Hole Cutters
Description
Replacement center drill bits for the TCT Hole Cutters.
Base material
Metal, Stainless steel, Sheet Metal, Metal Plate, Carbon steel, Cast iron
Pilot Bit for centering the hole saw while cutting
Description
Replacement pilot drill bits for Hilti hole saw arbors.
Base material
Metal, Wood with nails, Wood, Steel, Plastic
Working mode
Drilling
Hole saw arbor extension for use in hard to reach places
Description
Multiple accessories as needed for Hole Saws
Base material
Metal, Wood with nails, Wood, Steel, Plastic
23454.tif
Description
Extension for SDS Max (TE-Y) hammer drill bits - 2 components required (TE-FY extension plus TE-Y-AD adapter)
Type
Extension
Connection end
TE-Y (SDS Max)
Working mode
Hammer drilling
Starting aid for dry drilling on tiles
Description
Starting aid for drilling in tiles with Hex and M14 tile drill bits
Base materials
Tile, Natural stone
Connection end
n/a
Setting tool for HWB-H anchors
Description
TE Tool Shaft for sockets
Connection end
Various
Core bit adapter BS/BT
Description
Diamond core bit adapters
No technical data available
adapted
Description
Diamond core bit adapters
Product information
For mounting BL core bits in BS chucks
Additional Accessory Information
For mounting BL core bits in BS chucks
adapted
Description
Diamond core bit adapters
Product information
For mounting BS/BR core bits in BL chucks
Additional Accessory Information
For mounting BS/BR core bits in BL chucks
BI to BS, adapter, connection adapter, quick connect, 1-1/4"  - 7 connection, threaded connection, Diamond System
Description
Diamond core bit adapters
Product information
For mounting BR/BS core bits in BI chucks
Additional Accessory Information
For mounting BR/BS core bits in BI chucks
r1850034, 373420
Description
Diamond core bit adapters
Product information
For mounting BT core bits in BI chucks
Additional Accessory Information
For mounting BT core bits in BI chucks
BI adapter for BS tool
Description
Diamond core bit adapters
Product information
For mounting BI core bits in BS chucks
Additional Accessory Information
For mounting BI core bits in BS chucks
r1850034, 4427
Description
Diamond core bit adapters
Product information
For mounting BS core bits in BU chucks
Additional Accessory Information
For mounting BS core bits in BU chucks
BT core bit extension for deep coring from diameter 24mm
Description
Core bit extension
Working length
7 in
Diameter
7/8 in
202898
Description
Core bit extension
Material composition
Steel
Working length
8 in
Diameter
46.7 mm
202899
Description
Core bit extension
Material composition
Steel
Working length
20 in
Diameter
46.7 mm
202900
Description
Core bit extension
Material composition
Aluminium
Working length
12 in
Diameter
46.7 mm
202901
Description
Core bit extension
Material composition
Aluminium
Working length
20 in
Diameter
46.7 mm
BI Extension
Description
Core bit extension
For use with
DD 150-U
Working length
12 in
Diameter
55 mm
305903
Description
Core bit extension
Working length
12 in
Diameter
60 mm
Still life picture of the core bit extension DD-BS-ET S 12”. BS connection end.
Description
Core bit extension
No technical data available
Still life picture of the core bit extension DD-BT-ET S 12”. BT connection end.
Description
Core bit extension
No technical data available
L060549.TIF
Description
Starting aid for hand-held diamond core bits
No technical data available