TCT Hole Cutters - Replacement Center Drill Bits
CENTER DRILL 6mm x 50L (for TCT 3/16" de product number: 3699132

Replacement center drill bits for the TCT Hole Cutters.
- Base material: Metal, Stainless steel, Sheet Metal, Metal Plate, Carbon steel, Cast iron
Customers also searched for TCT Replacement Drill Bits, TCT Bits, TCT Drill Bits, TCT Hole Cutters or TCT.
Choose options
Working length
- 3/16 in
- 1/2 in
- 1-3/8 in
- 2 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$7.95
$7.95
/
1 Each
Technical Data
Base material
Metal, Stainless steel, Sheet Metal, Metal Plate, Carbon steel, Cast iron
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat