new
AG 600-20D Angle grinder
AG 600-20D + Kwik Lock product number: 3898407
Powerful 14-amp angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 6”
- Disc diameter: 152.4 mm
- No load RPM: gear 1: 9400 rpm
- Trigger type: Paddle with deadman
Customers also searched for 14 amp grinder, corded grinder, grinder, 6" grinder or 6in grinder.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$319.00
$319.00
/
1 Each













