AG 450-7S Angle grinder
ANGLE GRINDER AG 450-7S product number: 3554361
Slim, powerful angle grinder with side switch, for discs up to 4.5"
- Disc diameter: 4-17/32 in
- Weight according EPTA-Procedure 01/2003 without battery: 4.4 lb
- Max. cutting depth: 0.94 in
Customers also searched for angle grinder , small angle grinder , concrete grinder , electric grinder or hand held concrete grinder .
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$159.00
$159.00
/
1 Each





