Nuron
ST 2000-22 Cordless metal screwdriver
ST 2000/SDT9/RT5+-100K VOL PKG product number: 3920985 #3920985




Lighter and more powerful cordless metal screwdriver for heavy duty fastening
- RPM: 2000
- Max. torque: 110.6 in-lbf
- Rated voltage: 22 V
Customers also searched for screw gun, torque screw gun, tapper, adjustable clutch or battery screw gun.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$47,239.00
$47,239.00
/
1 Each
Technical Data
RPM
2000
Max. torque
110.6 in-lbf
Rated voltage
22 V
Chuck type
Quick-release chuck 1/4 in
Documents
pdf Operating Instruction S-RT5+ HWH M9, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 938.8 KB ]
pdf Operating Instruction SDT 9, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 4.7 MB ]
pdf Operating Instruction ST 2000-22 (01), English, Spanish, French, Portuguese [ 3 MB ]
Features & Applications
Features
- Handle demanding metal jobs - up to 2000 RPMs combined with unique accessories delivers more speed and power from light to thick metal applications
- Smaller and slimmer - 20% lighter with a more ergonomic in-line grip means the cordless metal screwdriver is easier to use all day with less user fatigue
- Consistent speed under load thanks to brushless motor technology
- Higher quality fastening - thoughtful set of accessories (depth gauge, stand-up system, sandwich guide) and features (clutch, adaptive trigger) to protect against screw failures such as overturning, screw head breakage and burned drill tips
- Save money on consumables - tailored RPM to torque ratio means fewer broken bits and screws
Applications
- Fastening self-drilling metal screws
- Screw fastening overlapping profile metal sheets for siding and decking applications (including collated screws)
- Installing side-laps, sandwich panels and liner trays in building envelope applications
- Screw fastening in light, medium and thick steel, aluminum and timber substructure
- Suitable for repetitive application such as prefabricated construction
Related Products
Professional-performance screwdriver bit with torsion zone for soft joint applications
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

