DX 351 MX Powder-actuated tool



Fully automatic, high-productivity, compact powder actuated tool for fastening collated nails
- Dimensions (LxWxH): 15.9 x 2.2 x 6.5 in
- Weight: 5.4 lb
- Fastener Intake: Collated
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $1,941.01
Technical Data
Dimensions (LxWxH)
15.9 x 2.2 x 6.5 in
Weight
5.4 lb
Fastener Intake
Collated
Fastener length range
0.47 - 1.06 in
Cartridge type
.27 caliber short, 6.8/11 M10
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
Yes
Power (max.)
245 J
Power regulation
Yes
Piston type
X-P8S-351
Features & Applications
Features
- High productivity – fully automatic piston return and cartridge transport
- With the magazine 10 fasteners can be driven in quick succession without reloading
- Very user-friendly – light, low recoil, low noise
- Adjustable power regulation for optimal control of fastener settings
- Meets ANSI standard A10.3 and OSHA requirements for low-velocity tools
Applications
- Drywall track fastening in soft and tough concrete using collated fasteners
- For fastening Hilti electrical elements featuring a turbine friction fit support
For approval or certificate information, please see individual items.
Related Products
Collated nail for fastening to concrete and steel using powder-actuated nailers
Collated nails for fastening to concrete and steel using powder-actuated nailers
Collated Clean-Tec cartridges for use with powder actuated nailers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


