TE 2000-AVR TE-S electric jackhammer
TE 2000-AVR trolley performance package product number: 3578530 #3578530






Powerful and extremely light TE-S breaker for concrete and demolition work
- Working direction: Floor
- Tool chuck type: TE-S
- Weight according EPTA-Procedure 01/2003 without battery: 32 lb
Customers also searched for jack hammer , demolition hammer , concrete hammer , concrete breaker or concrete breaking tool .
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$2,969.00
$2,969.00
/
1 Each
Technical Data
Working direction
Floor
Tool chuck type
TE-S
Weight according EPTA-Procedure 01/2003 without battery
32 lb
Single impact energy
25.8 ft-lbs
Full hammering frequency
1800 impacts/minute
Max. chiseling performance
14200 cm³/min
Dimensions (LxWxH)
28.8 x 22.6 x 5.7 in
Triaxial vibration for chiseling into concrete
3.9 m/s² 1
Dust removal system available
TE DRS-B
A-weighted emission sound pressure level
88 dB (A) 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- Very low tool weight combined with high demolition performance for dedicated floor breaking
- T-design for perfect handling in floor-breaking applications
- Maintenance-free brushless SR motor and triple-chamber lubrication systems for longer service intervals and tool lifetime
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
- Medium-duty demolition of concrete slabs and foundations
- Removing concrete for rebar connections and utility connections
- Breaking work on concrete or other materials in basements and on patios in residential applications
- Breaking out channels for laying pipe in plumbing applications
Related Products
Dust removal system for concrete chiseling with Hilti SDS Max (TE-Y) and TE-S breakers
Very powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 60l tank - OSHA compliant with 300 CFM
Ultra-robust TE-S shanks for connecting tamping plates and bushing heads to a compatible breaker
TE-S flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Individual labels and online visibility provide tool fleet transparency.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


