Nuron
TE 3000-22 TE-H Heavy-duty cordless jackhammer
Cordless breaker TE 3000-22 product number: 2441223 #2441223




Extra-powerful cordless breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods (Nuron battery platform)
- Working direction: Floor
- Tool chuck type: TE-H (Hilti HEX 28)
- Tool body weight: 65.7 lb
Customers also searched for Jackhammer, Demolition Hammer, Concrete Breaker, Breaker Hammer or Battery Jackhammer.
Customize your kit


Tool body with cardboard box Includes: 1x Hilti Grease 50ml
How many kits do you want to order?
You cannot see your company prices
Discounted net
$2,769.00
Technical Data
Working direction
Floor
Tool chuck type
TE-H (Hilti HEX 28)
Tool body weight
65.7 lb
Single impact energy
62.7 ft-lbs
Full hammering frequency
840 impacts/minute
Max. chiseling performance
9 tons/h
Dimensions (LxWxH)
32 x 26 x 10 in
A-weighted emission sound pressure level
100 dB (A) 1
Battery type
Hilti B22 / NURON
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- Matching power-class – delivers the same demolition power as the corded TE 3000 jackhammer and heavier 45 kg (90 lbs) air-powered breakers
- Faster setups – eliminates the hassle of extension cords and often unreliable mains power supply, helping you start the job faster
- More working time per charge – demolish up to 1.8 tons of concrete per charge on one pair of Nuron B 22-290 batteries, or add an optional large battery kit to take runtime even further
- Smoother handling – Active Vibration Reduction (AVR) and two fully decoupled handles help increase comfort, while soft-start reduces jumpiness on tool start-up
- Optimized chisel system – our new Ultimate TE-H(X) chisels and quick-change chuck system help you extract even more performance from your Hilti jackhammers
Applications
- Small area corrections and spot demolition of reinforced concrete slabs and foundations
- Applications with high mobility requirements such as asphalt breaking/cutting in civil road construction (e.g. for sewer lines and road repairs)
- Concrete removal for structural restoration, slab extensions, rebar reinforcement and repair in areas with limited electricity access
- Digging, trenching and tamping in rocky, hard clay and other dense earthwork
- Setting ground rods in hard soils for a safer, ladder-free installation of earthing rods (optional TE-H PD Power Driver required)
Related Products
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Our fastest charging dual-bay charger optimized for heavy-duty Nuron batteries
TE-H flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Individual labels and online visibility provide tool fleet transparency.
LifeTime Services
- 2 years no repair costs from date of purchase, including wear & tear parts, shipping and labor
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


