Nuron
TE 2000-22 TE-S Cordless jackhammer
Cordless breaker TE 2000-22 product number: 2313260 #2313260





Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
- Working direction: Floor
- Tool chuck type: TE-S
- Tool body weight: 38.4 lb
Customers also searched for demolition hammer, concrete breaker, cordless breaker, cordless demolition hammer or Nuron battery platform.
Customize your kit


Tool body with cardboard box Includes: 1x Hilti Grease 50ml
How many kits do you want to order?
You cannot see your company prices
Discounted net
$1,709.00
Technical Data
Working direction
Floor
Tool chuck type
TE-S
Tool body weight
38.4 lb
Single impact energy
28.2 ft-lbs
Full hammering frequency
1800 impacts/minute
Dimensions (LxWxH)
33.1 x 24.8 x 7.8 mm
A-weighted emission sound pressure level
87 dB (A) 1
Rated voltage
21.6 V
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- Cordless jackhammers without compromise – delivers the same demolition performance as the corded TE 2000 and larger jackhammers, but without all the extra bulk
- Start the job faster – independence from the often unreliable main power supply and easy portability help eliminate common delays at the start of the workday
- Unprecedented work-per-charge – demolish half a ton of concrete per charge on one pair of revolutionary Nuron B 22-255 batteries, or 1.5 tons by adding the optional large battery case
- Virtually dust-free demolition – up to 95% reduction of fine silica dust when used with a TE DRS-B dust removal system and compatible Hilti vacuum cleaner
- Unbeatable maneuverability – 22 lbs lighter and much slimmer than comparable battery-powered jackhammers, the TE 2000-22 is ideal for medium-scale and controlled demolition jobs where handling, tool control and mobility are most important for productivity
Applications
- Floor chasing and cutting channels for pipes
- Removing heavy paving without damaging the slab
- Best suited to one-day demolition jobs where a fast start and efficient progress are essential
- Breaking up concrete slabs and foundations up to 8” thickness approx.
Related Products
Our fastest charging dual-bay charger optimized for heavy-duty Nuron batteries
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Trolley for transportation of heavy concrete demolition hammers or other bulky/heavy items
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


