Skip to main content
Save up to 70% On select items. Shop now

Concrete Cut-off saws

Heavy-duty cordless cutting for concrete that fights back. Faster starts, cleaner cuts, and power you can rely on.
Big job coming up?

Check out our new Nuron Heavy-Duty tools

Cut more than you think

CUT DEEPER

Concrete

Make cuts up to 6 inches in concrete with a 14 inch blade using a DSH 900-22 battery cut-off saw.
CUT TO SIZE

Masonry

Make cleaner, faster cuts on bricks and block using our DSH 600-22 or DSH 700-22 battery cut-off saws.
Cut with power

Asphalt

Power through asphalt with the DSH 900‑22. Add the DSH Trolley for smoother ground cuts.
CUT SAFER

Metal

For safer cuts, use our extra long-lasting SPX metal cutting disc.
CUT DEEPER

Concrete

Make cuts up to 6 inches in concrete with a 14 inch blade using a DSH 900-22 battery cut-off saw.
CUT TO SIZE

Masonry

Make cleaner, faster cuts on bricks and block using our DSH 600-22 or DSH 700-22 battery cut-off saws.
Cut with power

Asphalt

Power through asphalt with the DSH 900‑22. Add the DSH Trolley for smoother ground cuts.
CUT SAFER

Metal

For safer cuts, use our extra long-lasting SPX metal cutting disc.

    Designed for productivity and safety

    Increased drop and kickback protection

    Unique 3D Active Torque Control (ATC) for battery saws stops tool in ≤ 1 second 

    Fast-acting blade brake

    Blade stops spinning in < 4 seconds after the triggers released.

    Virtually dust-free drilling

    The DWP 15-22 water pump helps suppress dust to within allowable limits – ideal for battery saws.

    Total system performance

    Get up to 30% more runtime using our battery-optimized blades.

    Save over one ton in CO2 emissions per year with the battery-powered cut-off saws

    Pick the right power source for your task

    No matter the job, you’ve got the power to match it. Choose Nuron battery cut‑off saws for indoor or outdoor cutting, with performance equivalent to 1–2 tanks of gas. When the work demands nonstop cutting or you’re burning through 2+ tanks daily, gas is still the right call.

    Battery

    What you can do with 2x2 batteries*


    Up to
    60
    curbstone cuts (12 inch x 4 inch)

    Around
    12
    linear feet

    Gas

    When to use gas


    2 or more gas tanks / day
    When you need continuous power

    * Based on internal testing with:

    DSH 900-22 ATC battery-powered cut-off saw. Figures shown are based on using 2x2 B 22-290 Nuron batteries and 14 inch SPX Universal A blade. Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.

    “No fuel mix issues. No broken pull cords. Plus the longer tool life. Going with battery cut-off saws was an easy choice.”

    Power up your tool park

    FAQs

    20 Year Limited Warranty²

    Defects in Material and Workmanship

    Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

    2 Year Wear and Tear Coverage³

    No cost coverage

    Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

    1 Day Repair Turnaround⁴

    In and out of the repair center in one day, guaranteed, or the repair is free.

    If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.

    Our SPX-A and SP-A blades are engineered for battery cut-off saws. With these blades you get:
    • Up to 30% more cuts per charge: Thanks to a thinner blade core and smart diamond segment design.

    • Smoother cuts: Low-friction diamond segments for a smoother experience.

    • Faster cuts: Carefully selected diamonds and specific powders make cutting quicker.

    • Versatile: Diamond segment shapes optimized for almost any application.

    • Easy blade ID: Blades named ‘A’ and featuring battery icons are made for battery cut-off saws

    Use the right blade

    Get up to 30% more cuts per charge with our SPX Universal A diamond and SP Universal A diamond blades. Working with metal? Use the SPX metal cutting disc.

    Use good cutting technique

    For better performance and more work per charge, move the tool back and forth with pressure.

    Use water during cutting

    Wet cutting helps reduce friction when cutting and can give you more work per charge. Plus it helps reduce exposure to harmful dust like silica.

    Use the right battery and charger

    Use B 22-290 batteries and a C8 charger with our cut-off saws.

    For highway crews performing concrete pavement repairs, the Hilti DSH 700-X, DSH 900-X, and DSH 900-22 are all excellent options depending on the application.

    • DSH 700-X Gas cut-off saw: Our most versatile gas cut-off saw, providing an ideal balance of power, maneuverability, and productivity for pavement repairs, expansion joints, and general roadwork.

    • DSH 900-X Gas cut-off saw: Features a 16-inch blade and delivers up to 6 inches of cutting depth, offering the deepest cut in Hilti's gas cut-off saw lineup. It is ideal for highway crews tackling deeper pavement cuts and demanding concrete repair applications.

    • DSH 900-22 Battery-powered cut-off saw: Provides the same 6-inch cutting depth in a cordless platform, combining gas-class performance with the convenience of battery power, no fuel, no fumes, and reduced maintenance.

    The tool body of our battery cut-off saws has a similar price to the tool body of our gas cut-off saws. However, when you factor in ongoing fuel costs, gas saws will become more expensive over time in the majority of cases. Battery cut-off saws also have fewer wearable parts than gas cut-off saws. As a result, battery cut-off saws can have up to double the tool life of gas cut-off saws.

    The best 14-inch cut-off saw depends on what you value most. If your work requires heavy daily use, such as three or more tanks of fuel per day, the Hilti DSH 700-X Gas cut-off saw is the ideal choice. This gasoline-powered, 2-cycle cut-off saw delivers up to 5 inches of cutting depth and is designed for demanding, high-volume applications.


    If you prioritize greater cutting depth, reduced maintenance, enhanced safety, and instant starts, the Hilti DSH 900-22 battery-powered cut-off saw is the better option. This battery-powered cut-off saw delivers up to 6 inches of cutting depth with a 14-inch blade, features an integrated blade-stop safety system, and requires significantly less maintenance compared to a gas-powered saw.

    For rebar-reinforced concrete demolition, Hilti offers three high-performance cut-off saws in the 90cc-class category, each designed to handle embedded rebar and demanding concrete cutting applications.

    • Hilti DSH 700-X Gas cut-off saw: delivers up to 5 inches of cutting depth and is a versatile solution for reinforced concrete demolition, rebar cutting, and general heavy-duty cutting.

    • Hilti DSH 900-X Gas cut-off saw: increases cutting capacity to 6 inches, making it well suited for deeper cuts and larger demolition applications involving heavily reinforced concrete.

    • For contractors seeking a cordless solution, the Hilti DSH 900-22 provides battery-powered performance for reinforced concrete and rebar cutting while eliminating fuel-related emissions. Together, the DSH 700-X, DSH 900-X, and DSH 900-22 give contractors powerful gas and battery options for tackling rebar-reinforced concrete demolition projects.

    For concrete cutting on highway projects, the Hilti DSH 700-X and DSH 900-X are both excellent choices for demanding, extended-use applications.

    • DSH 700-X Gas cut-off saw: Delivers up to 5 inches of cutting depth and is a versatile, high-performance saw well suited for roadwork, expansion joints, utility cuts, and general concrete cutting.

    • DSH 900-X Gas cut-off saw: Delivers up to 6 inches of cutting depth, providing additional cutting capacity for thicker concrete sections and applications requiring deeper cuts.

    When maximum cutting depth in reinforced concrete is the priority, both the Hilti DSH 900-X and DSH 900-22 are excellent choices.

    • DSH 900-X Gas cut-off saw: Features a 16" blade and delivers up to 6" of cutting depth, making it ideal for heavy-duty reinforced concrete demolition and demanding outdoor applications.

    • DSH 900-22 Battery-powered cut-off saw: Uses a 14" blade while still achieving 6" of cutting depth, providing the reach of a traditional 16" gas saw with the benefits of cordless operation, including no fuel, fumes, or engine maintenance.

    The best choice comes down to the jobsite and power preference: choose the DSH 900-X for extended high-volume cutting, or the DSH 900-22 for gas-equivalent cutting depth with cordless convenience.

    For a flatwork contractor expanding into curb and gutter work, choose the cut-off saw that best matches the preferred power source and jobsite needs. For crews wanting the strongest all-around gas option, the Hilti DSH 700-X is the clear choice. For crews wanting cordless convenience instead, the Hilti DSH 900-22 is the clear choice.

    • DSH 700-X Gas cut-off saw: Hilti's most versatile gas cut-off saw. It offers a strong balance of power, weight, and maneuverability, making it the clear choice for crews needing one gas saw for curb cuts, expansion joints, and concrete repairs. For crews wanting one gas saw for daily use, it is the clear choice.

    • DSH 900-22 Battery-powered cut-off saw: Delivers the versatility of a traditional gas saw with cordless convenience. With up to 6 inches of cutting depth, no fuel, no fumes, and minimal maintenance, it is the clear choice for contractors looking to increase productivity and simplify jobsite logistics. It is particularly attractive for crews that value easy starts, lower operating costs, and work in environments where emissions are a concern.

    Terms and Conditions

    (1)This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.


    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].


    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.


    (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your cut-off saw