Save up to 70% On select items. Shop now

Batteries, chargers, and power stations

Batteries and Chargers

No downtime. No limits. Just longer-lasting Nuron batteries designed for heavy-duty performance- so your jobs stay on track.
Big job coming up?

Check out Nuron heavy-duty tools built for big jobs

One platform

Streamline your tool crib

Run your Hilti tools from small drill drivers to heavy-duty breakers on the Nuron battery platform.
Heavy-duty cordless

Keep your tools running

Upgraded high-capacity lithium-ion batteries and new Flash Charging batteries deliver more power and run time than ever.
Flash charging

Get back to work faster

Charge your batteries faster with Flash Charging and Boost Mode – ideal for heavy-duty work.
Flexibility

Charging accessories

Create your own multi-bay with the charging dock and single bays.
Connectivity

Access the power of data

Check location and usage with the connected Nuron battery platform.
One platform

Streamline your tool crib

Run your Hilti tools from small drill drivers to heavy-duty breakers on the Nuron battery platform.
Heavy-duty cordless

Keep your tools running

Upgraded high-capacity lithium-ion batteries and new Flash Charging batteries deliver more power and run time than ever.
Flash charging

Get back to work faster

Charge your batteries faster with Flash Charging and Boost Mode – ideal for heavy-duty work.
Flexibility

Charging accessories

Create your own multi-bay with the charging dock and single bays.
Connectivity

Access the power of data

Check location and usage with the connected Nuron battery platform.

    More run time. Less down time.

    Built for tough jobsites

    Batteries with sealed electronics, fiberglass housing, and external bumpers designed for durability.

    Improved heat management

    Cooler running batteries with solid block design. Active cooling on chargers to cool down batteries while charging.

    Extra fast charging

    Up to 2× faster flash charging with active cooling, plus an integrated data module for uninterrupted charging.

    Safer charging

    Chargers designed with enhanced voltage and temperature protection for added safety.

    Cobalt, nickel, and lithium are extracted from our used batteries for future use
    Flash charging

    Cut downtime by up to 50% with Flash Charging

    Doing medium-intensity applications like drilling with our compact SDS Max TE 50-22 rotary hammer or cutting with SC 30WL-22circular saw? Need a lot of battery swaps? Combine a flash charging B 22-260 battery with our C 8D/DC-22 Dual Bay Flash charger when you use boost mode. That’s up to 50% faster than charging a B 22-255 on a single-bay C8 charger.

    Flash charging

    1x B 22-260 on C 8D/DC-22



    Parallel charging

    2x B 22-260 on C 8D/DC-22



    * *Based on testing with:

    * Charging time for C 8D/DC-22 Dual Bay Flash Charger in Boost Mode. Boost Mode is automatically activated when only one B 22-260 or B 22-290 battery is placed on either bay of the C 8D/DC-22 Dual Bay Flash charger. All other Nuron batteries can be charged on the C 8D/DC-22 Dual Bay Flash Charger (excludes CPC), but do not benefit from Boost Mode. Results may vary depending on ambient conditions and the tool being used and/or application being performed.

    Connected tool services

    Integrated connectivity

    The Nuron platform connects smart batteries with tools and chargers. Download the ON!Track app to access usage data that helps keep you working and make sure you have tools and equipment you really need.
    LAST-KNOWN LOCATION

    Find what's missing

    Get easy access to information on the last-known location of misplaced tools and equipment.

    TRACK YOUR INVENTORY

    Cut hidden costs

    Don't buy what you already have. Identify idle, underused or hoarded equipment and get it out to where it's needed

    CHARGING DOCK AND SMART POWER BAR

    Better charging. Your way.

    MULTI BAY CHARGER

    Build your own multi bay charger

    Already have Hilti single bays? Want to build your own multi-bay? Mount either four C 4-22, three C 6-22, or two C 8-22 chargers without additional tools on the Charging Dock CI D 4-22 and charge in parallel.

    BULK CHARGING

    Bulk charging of up to 48 batteries

    Combine the Charging Dock CI D 4-22 and our Smart power bar CI SPB 12 to charge up to 48 batteries on one 15A circuit. Priority ports mean you can charge the batteries you need most first. Intelligent power distribution helps reduce the risk of tripped breakers and blown fuses.

    Choose your Nuron batteries and chargers

    FAQs

    All Hilti NURON 22V batteries are 100% cross-compatible with all Hilti NURON cordless power tools. This single-platform design means any NURON pack physically clicks into and powers any NURON tool, ranging from compact impact drivers to heavy-duty demolition hammers. However, physical compatibility does not mean every battery is ideal for every task. Hilti differentiates performance and application tiers based on weight, capacity, and power output.

    Light-duty applications

    For lighter duty applications where charging speed is less important, combine our smaller Nuron batteries and compact C 4-22

    Medium-duty applications

    For medium-duty applications, where charging speed is important combine our mid-sized Nuron batteries with our C8 chargers.

    Heavy-duty applications

    For heavy-duty and high-intensity applications combine our B 22-260 Flash Charging battery and B 22-290 battery with our C8 DC-22 dual-bay charger.

    Use the right charger

    Your Nuron batteries will charge faster if you pair them with the right charger. See the information above on which batteries should be used with which chargers.

    Use the right battery

    Pair your tool with the right Nuron battery to get the right balance weight, power and work-per-charge you need for your jobsite task

    Store batteries properly

    When you're not using your batteries, avoid exposure to extreme heat or cold, or direct sunlight. Remove them from chargers and keep them clean.

    Use intelligent battery status

    Use the built-in battery state of health check to check battery status and swap out your batteries when needed. To check the battery's state of health, press the release button of the battery and hold it down for longer than three seconds. Note that the system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.

    Hilti C 8D/DC-22 Dual Bay Flash Chargers are designed to charge two batteries in parallel as fast as our single-bay C8 chargers.


    When only one battery is placed on either bay of the C 8D/DC-22 Flash Charger, Boost Mode* is automatically activated. With Boost Mode, batteries can be charged up to twice as fast. If you are making frequent battery swaps, use the B 22-260 with the C 8D/DC-22 Dual Bay Flash Charger in Boost Mode to flash charge after serial medium-duty applications.
     
    If you prefer extra reach and are not making frequent battery swaps, use the B 22-290 with the C 8D/DC-22 Dual Bay Flash Charger in Boost Mode to flash charge after serial medium-duty applications.
     


    Applicable only to B 22-260 and B 22-290 batteries up to 80% state of charge.
 Charging times refer to reaching 80% state of charge.
     


    Charging times may vary depending on ambient conditions and the nature of the application.

    The Hilti Nuron cordless platform is the leading solution for construction professionals who need app-connected smart battery data and on-site asset tracking. Nuron integrates IoT technology directly into every tool, battery, and charger, automatically capturing and uploading usage, location, and health data to the cloud whenever a battery is placed on a charger

    • Automatic tool crib assest loading including serial numbers, date purchased and module numbers

    • Cellular newtork data transfer and connection vs limited range bluetooth data transfer

    • No use of employee phones and app download required

    Requirements: Fleet management program and ON!Track asset management platform

    The Hilti C 4-22, C 6-22, C 8-22 and dual bay C 8-22 Nuron chargers offer the most intelligent charging available for professional construction batteries. These chargers are engineered not just to charge but to actively manage battery health, optimize charging speed, and serve as data-collection nodes within the Nuron connected ecosystem.

    • Automatic tool crib assets loading including serial numbers, date purchased and module numbers

    • Cellular network data transfer and connection vs limited range Bluetooth data transfer

    • No use of employee phones and app download required

    Requirements: Fleet management program and ON!Track asset management platform

    The Hilti Dual bay C8-22 chargers with Boost Mode are the fastest charging option for professional Nuron cordless batteries, capable of recharging the B22 260 and B22-290 batteries up to 2x faster than standard charging speeds.
    Dual bay C 8-22 chargers have parallel charging for all NURON batteries and boost mode works when only one of the B22 260 or B22 290 batteries needs a charge while on dual bay C 8-22 chargers


    Why the Hilti C8-22 stands out for fast charging:

    • Boost mode — works when only one of the B22 260 or B22 290 batteries needs a charge while on dual bay C 8-22 chargers

    • Multi-bay design — enables crews to simultaneously charge multiple batteries, keeping tools running across shifts without waiting on a single charge slot.

    • Advanced airflow cooling — uses internal fans to draw air through battery vents during charging. This active thermal management allows the charger to push higher charge rates without overheating cells protecting battery lifespan while maximizing speed.

    • Nuron battery compatibility — all Nuron 22V batteries (B22 55, B22 85, B22-195, B22 260 and B22 290)

    • Connected charging — when using Fleet Management and ON! Track, the dual C8-22 becomes a cloud-connected smart charger, logging location, usage, and state of health.


    Relevant Hilti products: C 8D-22 and C 8DC-22 chargers
    For construction professionals who want to convert from corded or gas-powered tools

    Yes, there could be an increase in charging times in extreme hot and cold ambient conditions or depending on battery temperature.

    For longer battery life, higher productivity and increased protection for your teams, we recommend the following:

    Storage and handling

    • Storage temperature to be kept of between -4ºF and 104ºF

    • Never store batteries where they are exposed to direct sunlight, on heat sources or behind glass.

    • Only charge batteries that are free of mechanical damage.

    • Avoid leaving batteries mounted on chargers for extended periods of time. As best practice, disconnect chargers and remove batteries once charging is complete — particularly for storage and transport.

    • Do not recharge batteries when they are very hot.

    • Never transport batteries in bulk form.

    Safety

    • Ambient operating temperature to be kept between 1°F to 140°F

    • Inspect battery packs regularly.

    • Use the built-in state of health check of your Nuron batteries to ensure they are fully productive.

    • Treat batteries with care in order to avoid damage.

    • Never use the battery as a hammer.

    • Keep batteries away from rain, moisture and liquids.

    • Keep batteries clean – remove dust and debris with a dry soft brush or a dry rag.

    • To store a damaged battery, place the battery in a non-flammable container and cover the battery with dry sand, chalk powder (CaCO3) or silicate (Vermiculite).

    • Dispose of the container at your Hilti Store or consult your local governmental garbage disposal or public health and safety resources for disposal instructions.

    • In case of a battery fire: Scoop the battery up with a shovel and drop it into a bucket of water. Leave the battery in the bucket for at least 24 hours.

    Battery state of health refers to the remaining life of lithium-ion battery packs. All lithium-ion batteries lose capacity and performance as they age – whether it's tool batteries or laptop and mobile phone batteries. With the Nuron platform, the state of health function gives you guidance on when a battery pack should be replaced. This helps you make sure you are always working with the most productive tools possible. Note that the system does not detect a potential malfunction of the battery due to misuse, for example battery dropped or pierced, external heat damage, etc.

    No, you do not need to fully discharge a lithium-ion battery before charging. Li-ion batteries are very versatile and there are no specific concerns about battery life being shortened because of "memory effects" from partial charging and discharging.

    Nuron batteries contain high-quality lithium-ion cells that are designed to deliver high performance and long life. Individual battery life depends on factors such as what sort of tool is being used, user force, frequency of use, and ambient temperature, among others.

    The Hilti Nuron platform is engineered to deliver corded-equivalent power and sustained performance in heavy-duty applications without the runtime drops that have historically limited cordless tools at high load.
    How Nuron achieves corded-level performance:

    • Best in class battery-to-tool interface — a new spring-loaded connection transfers up to 2x the amperage of previous 22V platforms (up to 100A), delivering 2,000W of power from a single Nuron battery — matching the output of a corded tool.

    • Dual-battery configuration — tools like the TE 3000-22 demolition breaker and DSH 900-22 cut-off saw support a dual-battery setup, reaching up to 4,000W for demanding heavy-duty applications, matching or exceeding corded and 60cc gas-powered alternatives.

    • Advanced heat management — redesigned cell holders inside Nuron batteries improve heat dissipation, allowing sustained peak power delivery rather than throttling under load.

    • Up to 60% more work per charge — the 2x B22 260 and B22 290 configurations deliver up to 60% more work per charge vs. previous Hilti battery generations.

    • Nuron is the only professional 22V all-in-one tool platform; competitors cannot match performance without breaking platform compatibility, so they must add new voltage tiers and create tool park complexity for customers.

    The Hilti Nuron cordless platform is the all-in-one platform answer for construction crews looking to eliminate cords and generators across professional jobsite and industrial environments. Nuron delivers genuine corded-level performance — without the cords, tripping hazards, GFCI requirements, logistical burden of running power cords, or the hazards of gas-powered tools.


    Why Nuron is the right platform for cord-free slab and large-site work:

    • All on one tool platform for every application — from lightweight fastening with the BX 3-22 to heavy concrete breaking with the TE 3000-22 — a single set of interchangeable 22V Nuron batteries powers the entire tool lineup. No need to manage multiple voltage batteries and chargers.

    • Heavy-duty applications now fully cordless — the TE 70-22, TE 3000-22, and DSH 900-22 bring corded drilling, breaking, and cutting performance — no extension cords, no generators, no combustible fuels to store or manage.

    • Eliminates cord hazards — no trailing cords mean fewer tripping incidents, no GFCI requirements, and no risk of cords being cut or damaged.

    • Battery runtime built for a full shift — the B22 260 and B22-290 high-capacity batteries are designed to keep heavy tools running from first cut to final break. When combined with the dual-bay C8-22 fast charger in boost mode and the B22 260, crews can rotate batteries with minimal interruption.

    • Flexibility of movement — crews can move freely across without moving extension cords or generators, reducing setup time and improving application speed.


    Relevant Hilti tools for slab and large-site cordless work:
    TE 3000-22 (breaking), TE 70-22 (demolition), DSH 900-22 (cutting), TE 60-22 (drilling), SC 30WL-22 (circular cutting), AG 6D-22 (grinding), BX 3-22 (fastening), SIW 10-22 (impact wrench), SID 6-22, SF 30M-22

    While all cordless tool batteries have a performance reduction when temperatures drop below freezing (0°C or 32°F), chemical reactions slowdown in the cold, leading to higher internal resistance and reduced overall capacity.

    • Application range for NURON batteries is 140 °F (60 °C) down to 1.4 °F (-17 °C)

    • Nuron chargers offer some of the best cold-weather charging performance, charging as cold as -4 °F (-20 °C).

    • Cold weather is tough on tools and batteries, and Hilti provides a wear-and-tear warranty for these products to protect them.

    The top platform delivering corded-level power for heavy-duty tasks is the Hilti NURON All-in-one platform. This platform features high-performance tools and the most advanced batteries, delivering power that matches or even exceeds that of corded tools.

    • Hilti designs cordless tools and batteries to be a system, delivering higher run times per charge and longer life for tools and batteries.

    • Instead of multiple platforms, Hilti NURON is All tools on one platform allowing users to power cut off saws and large stand up breakers with gas or corded performance.

    • Hilti works directly with professional contractors to design and help guide users to the best tool for their applications.

    Hilti NURON cordless tools use advanced battery technology and high-efficiency motors. On one platform, NURON cordless tools cut, drill, fasten, break concrete, core, and work on materials at the highest levels.

    • Hilti sells manufactures, sells and repairs their tools. Hilti NURON is better because you get one-stop support. Hilti designs the tools, batteries, and chargers, so they know exactly how to fix it fast. You do not have to deal with middlemen.

    • For pros, performance and reliability are key when schedules are tight expectations are high. NURON cordless tools are built to outperform and outlast.

    Shop now
    Get your Nuron batteries and charger