new
PM 20-CG 12V Plumb and cross line laser






Green beam combi-laser with 2 lines and 4 points for plumbing, leveling, aligning and squaring (12V battery platform)
- Accuracy: ±0.12 in at 33 ft
- Max. operating distance (diameter): 131 ft (lines), 328 ft (lines, with receiver)
- Maximum operating time: 33 h
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $559.00
Technical Data
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver) 1
Maximum operating time
33 h
Battery type
12 V
Self leveling range at room temperature
+/-4 °
Self leveling time
3 s
Horizontal fan angle
200 °
Vertical fan angle
160 °
IP protection class
IP 54 (EN 60529)
Laser type
Line and point
- Operating distance can be significantly affected by site conditions. See operating instructions.
Documents
pdf Operating Instruction PM 20-CG(E), PM 20-CG A12, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 15 MB ]
pdf Operating Instruction C4 12-50 POS3, English, Spanish, French, Portuguese [ 1.1 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.6 MB ]
pdf Operating Instruction PMA 32, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.5 MB ]
Features & Applications
Features
- High-speed layout – compact, self-leveling cross line laser with magnetic bracket so you can get started with minimal setup time
- Up to 5 days of continuous layout work per charge – powered by the same longer-lasting batteries as your other Hilti 12V tools
- Ultimate versatility – laser cross, four dots and slope mode make this line laser level suitable for virtually all alignment and layout work, even on inclines
- Better visibility up to 20 m – equipped with green beam for easier use indoors and in bright light
- Built for jobsite conditions – IP 54 rated protection against dust and moisture, and Class 2 laser which requires no special precautionary measures
Applications
- Aligning pipes, cable trays, lighting and drywall track
- Leveling power outlets, cable trays, radiators and pipe installations
- Aligning and leveling doors, windows and handrails
- Transferring track positions and fastening points from floors to ceilings (laser plumb bob)
- Transferring reference heights
For approval or certificate information, please see individual items.
Related Products
Receivers and target plates for multi-directional lasers
Magnetic brackets, wall mounts, and adaptors for multi-directional lasers
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Loan tools during repair to reduce downtime.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


