Automatic tripod PRA 90 kit
New product- Max. Height: 1900 mm
- Min. Height: 900 mm
- Additional Accessory Information: Crank tripod with 5/8" thread and integrated circular bubble level Height can be adjusted between 0.76 m (2'3") and 1.63 m (4'9"), weight 4.8 kg (10.6 lb)
- Product information: Crank tripod with 5/8" thread and integrated circular bubble level Height can be adjusted between 0.76 m (2'3") and 1.63 m (4'9"), weight 4.8 kg (10.6 lb)
- Max. Height: 1600 mm
- Additional Accessory Information: Imperial (in) and metric (cm) staff with a maximum height of 7'11" (2.4 m) High-grade anodised aluminium
- Product information: Imperial (in) and metric (cm) staff with a maximum height of 7'11" (2.4 m) High-grade anodised aluminium
- Max. Height: 2400 mm
- Additional Accessory Information: Metric (cm) telescopic staff with a maximum height of 16' (4.88 m) and scale on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
- Product information: Metric (cm) telescopic staff with a maximum height of 16' (4.88 m) and scale on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
- Max. Height: 5000 mm
- Additional Accessory Information: Imperial (in) telescopic staff with a maximum height of 16' (4.88 m) and scale grid on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
- Product information: Imperial (in) telescopic staff with a maximum height of 16' (4.88 m) and scale grid on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
- Max. Height: 5000 mm
- Additional Accessory Information: Imperial (feet/tenths) telescopic staff with a maximum height of 16' (4.88 m) and scale on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
- Product information: Imperial (feet/tenths) telescopic staff with a maximum height of 16' (4.88 m) and scale on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
- Max. Height: 5000 mm
- Additional Accessory Information: For setting up tripods on smooth surfaces
- Product information: For setting up tripods on smooth surfaces
- Product information: Automatic tripod for horizontal transferring / checking heights, excavation, concrete leveling
- Max. Height: 1900 mm
- Min. Height: 900 mm
- Additional Accessory Information: Tripod with 5/8" thread, height can be adjusted between 1.00 m and 1.68 m, metal tripod head, self-locking tripod legs, weight 3.6 kg
- Product information: Tripod with 5/8" thread,self-locking legs, weight 3.6 kg
- Max. Height: 1700 mm
- Additional Accessory Information: Compact tripod with 1/4” thread, extendable up to 1.2 m and fits neatly within the case PMA 62. The user is able to set up the system quickly anywhere on the jobsite.
- Product information: Compact tripod with 1/4” thread, extendable up to 1.2 m allows the user to set up the system quickly anywhere on the jobsite
Bubble level PUA 42
New product- Additional Accessory Information: For checking that the measuring rod is perfectly vertical - in order to avoid errors
- Product information: For checking that the measuring rod is perfectly vertical - in order to avoid errors
Tripod PUA 36
New product- Product information: Height-adjustable tripod, for setting up the total station safely and securely. Suitable for use with the PLT 300, POS 150/180 and POS 15/18
Reflector rod POA 52
New product- Additional Accessory Information: Telescopic reflector rod for mounting various prisms
- Product information: Telescopic reflector rod for mounting various prisms
POA 75 Bipod
New productReflector rod POA 29
New product- Additional Accessory Information: Extension for convenient measuring from floors to ceilings and in difficult-to-reach locations
- Product information: Extension for convenient measuring from floors to ceilings and in difficult-to-reach locations
- Product information: Attachable measuring extension for a comfortable working position