Save up to 70% On select items. Shop now

Tripods and measuring rods compatible with rotating lasers

  • For use with: PR 2-HS, PR 300-HV2S, PR 30-HVS, PR 30-HVSG, PR 3-HVSG
  • Additional Accessory Information: Imperial (feet/tenths) telescopic staff with a maximum height of 16' (4.88 m) and scale on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
  • Product information: Imperial (feet/tenths) telescopic staff with a maximum height of 16' (4.88 m) and scale on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications

Customers also searched for laser level tripod and leveling staffadjustable laser tripod or adjustable laser leveling staff.
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
$400.00
$400.00
/
1 Each