Tripods and leveling staffs for rotating lasers
Measuring rod PUA 56 (IN/CM) #2425764
Tripods and measuring rods compatible with rotating lasers
- Additional Accessory Information: "Imperial (in) and metric (cm) aluminum measuring rod with a maximum adjustable height of 7'11"" (2.41 m).Aluminum is 100% recycled, reducing CO2 by 83%."
- Product information: Imperial (in) and metric (cm) aluminum measuring rod with a maximum adjustable height of 7'11" (2.41 m)
- Max. Height: 2400 mm
Customers also searched for laser level tripod and leveling staff, adjustable laser tripod or adjustable laser leveling staff.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$492.00
$492.00
/
1 Each