Save $60 on insertsUse code SYSTEM26Shop now

Tripods and leveling staffs for rotating lasers

Leveling staff - imperial ft/in PA 961 #338652

Tripods and measuring rods compatible with rotating lasers

  • For use with: PR 2-HS, PR 300-HV2S, PR 30-HVS, PR 30-HVSG, PR 3-HVSG
  • Additional Accessory Information: Imperial (in) telescopic staff with a maximum height of 16' (4.88 m) and scale grid on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications
  • Product information: Imperial (in) telescopic staff with a maximum height of 16' (4.88 m) and scale grid on the front and rear High-grade, fibreglass-reinforced plastic, suitable for outdoor applications

Customers also searched for laser level tripod and leveling staffadjustable laser tripod or adjustable laser leveling staff.

Choose options

Pack size
  • 1 pc
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
$392.75
$392.75
/
1 Each