- Material composition: Carbon steel - AISI 1008, A36
- Material composition: Carbon steel - ASTM A563 Grade A
- Surface finish: Electro galvanized - for dry indoor use only
- Material composition: Carbon steel - AISI 1005 through 1035
- Surface finish: Electro galvanized - for dry indoor use only
- Thread - M: M12
- Material composition: Steel grade 4.8
- Surface finish: Hot-dip galvanized
- Material composition: Steel grade 8
- Surface finish: Hot-dip galvanized - DIN EN ISO 10684
- Base material type: n/a
- Material composition: Steel - DIN EN ISO 7089
- Surface finish: Hot-dip galvanized
- Thread - M: M12
- Required material grade: A2, A4
- Material composition: Stainless steel A4-70
Washer LW M16 HDG plus
New product- Material composition: Steel C 60 - DIN EN 10132-3
- Surface finish: Zinc flake
- Weight: 12 g
- Material composition: Carbon steel - ASTM A 307
- Surface finish: Electro galvanized - for dry indoor use only
- Material composition: Stainless steel SS316
- Surface finish: Stainless steel
- Material composition: Stainless steel SS316
- Surface finish: Stainless steel
- Material composition: Carbon steel - ASTM A563 Grade A
- Surface finish: Electro galvanized - for dry indoor use only
- Material composition: Stainless steel SS316
- Surface finish: Stainless steel