- Thread - M: M12
- Material composition: Steel grade 4.8
- Surface finish: Hot-dip galvanized
- Material composition: Steel grade 8
- Surface finish: Hot-dip galvanized - DIN EN ISO 10684
- Base material type: n/a
- Material composition: Steel - DIN EN ISO 7089
- Surface finish: Hot-dip galvanized
Washer LW M16 HDG plus
New product- Material composition: Steel C 60 - DIN EN 10132-3
- Surface finish: Zinc flake
- Weight: 12 g
AM 8.8 HDG Threaded rod
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Base materials: Concrete (uncracked)
- PROFIS Software: Yes