CFS-T RRS Plug seals
Plug Seal with fittings and bolts in stainless steel product number: 2042732
Water- and fire-resistant plug seal for sealing single cables/pipes in round penetrations, with up to 120 minutes of fire integrity
- Cable diameter - range: 13 - 33 mm
- Temperature resistance range: -40 - 122 °F
- Free from: Halogen (halogen content <= 0.1 weight %)
Customers also searched for mass cable transit, cable transit, MCT, multi cable transit system or cable seal.
Choose options
Cable diameter - range
- 5 - 23 mm
- 13 - 33 mm
- 23 - 78 mm
Base materials
- Concrete, Steel
Diameter
- 1-11/16 in
- 1-31/32 in
- 3-15/16 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$90.75
$90.75
/
1 Each







