Skip to main content
Login and purchasing functionalities back in a few hours

Search our selection of adapters, water barrier modules, extension tubes and other accessories for firestop cast-in devices and drop-in devices

16 Products

Filter
Extension CP 681
Description
CP 681 accessories
No technical data available
Extension tube CP 681
Description
CP 681 accessories
No technical data available
CPS, Top Seal Plug
Description
Post-installed water barrier that meets W-rating requirements for copper pipe
W-rating
See UL systems for W-rating (type/size specific)
IPS, Top Seal Plug
Description
Post-installed water barrier that meets W-rating requirements for iron pipes
W-rating
See UL systems for W-rating (type/size specific)
Aerator adapters
Description
Cast-in accessory to allow the installation of a single-stack waste pipe aerator system
No technical data available
Water barrier module
Description
Pre-installed water barrier that meets W-rating requirements for a wide range of penetrants
W-rating
Yes
L015878.tif
Description
Accessory to simplify the use of cast-in devices in corrugated metal decks
No technical data available
Cast in device coupler with remain accessories, Cast in device with extension and remain accessories
Description
Modular, versatile accessories to adapt CP 680 firestop cast-in sleeves for use in virtually any slab
No technical data available
Firestop adapter, drop-in adapter, two inch extension
Description
Adapter to allow post-installed water dams to be used with 2" CFS-DID drop-in devices
No technical data available
CP 680, Lid
Description
Caps to cover firestop cast-in devices
No technical data available
CFS-DID, Lid
Description
Caps to cover firestop drop-in sleeves
No technical data available
CP 680 Stand-off Extension
Description
Pre- or post-poured firestop cast-in accessory for water containment and riser clamp support for vertical pipe penetrations
No technical data available
Cast in device with coupler and extension, Cast in device with 6'' extension
Description
Modular, versatile accessories to adapt CP 680 firestop cast-in devices for use in virtually any slab
No technical data available
3" CP 681
Description
Firestop cast-in accessory to use in bathtubs drains
VOC Emission (LEED)
low-emitting material in LEEDv4 and 4.1 Rating System
Application temperature range
23 - 122 °F
L068688.tif
Description
Cast-in sleeve for firestopping shower and floor drain systems
Application temperature range
23 - 122 °F
CFS-CID_CS,_Firestop_Closet_stub
Description
Firestop cast-in accessory to use in bathtubs drains
No technical data available