CFS-CID CS Closet stub




Firestop cast-in accessory to use in bathtubs drains
Choose options
Device Size
- 3 in
- 4 in
Pack size
- 12 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $280.00
Features & Applications
Features
- Available for 3" and 4" PVC applications
- Can be attached to PVC pipes via solvent welding or glue
Applications
- Cast-in device for toilet fixtures
- Material can be attached to PVC pipes via solvent welding or glue
- Available for 3'' and 4'' PVC applications
- Firestop closet stub 3'' - 3-1/2'' inner diameter (for use with 3'' PVC pipe)
- Firestop closet stub 4'' - 4-1/2'' inner diameter (for use with 4'' PVC pipe)
For approval or certificate information, please see individual items.
Related Products
One-step firestop cast-in sleeve for metal pipe penetrations through floors. Place it and forget it
One-step firestop cast-in sleeve for plastic pipe penetrations through floors. Place it and forget it
Cast-in accessory to allow the installation of a single-stack waste pipe aerator system
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

